Power Rating
Power Range | 109 - 218 bkW 109 - 218 bkW |
Key Specs
Power Range | 109 - 218 bkW 109 - 218 bkW |
Frequency | 50 / 60 50 / 60 |
Emissions | U.S. EPA Tier 3, IMO II, EU Stage V, China II U.S. EPA Tier 3, IMO II, EU Stage V, China II |
Stroke | 5.31 in 135 mm |
Displacement | 428 in³ 7.01 l |
Aspiration | Turbocharged - Aftercooled Turbocharged - Aftercooled |
Governor | Electronic (A5E2 V2 ECM) Electronic (A5E2 V2 ECM) |
Configuration | In-line 6, 4-stroke-cycle diesel In-line 6, 4-stroke-cycle diesel |
Refill Capacity | Lube Oil System w/Oil filter change: 20 L (5.3 gal) Lube Oil System w/Oil filter change: 20 L (5.3 gal) |
Oil Change Interval | 500 hours 500 hours |
Cooling | Heat exchanger or keel cooled Heat exchanger or keel cooled |
Flywheel Housing | SAE No. 03 with SAE 11.5 in flywheel SAE No. 03 with SAE 11.5 in flywheel |
Rotation | Counterclockwise Counterclockwise |
Rated Engine Speed | 1500/1800, 600 - 2400 rpm 1500/1800, 600 - 2400 rpm |
Bore | 4.13 in 105 mm |
Engine Dry Weight - Approximate | 1676 1676 |
Height | 34.5 in 891 mm |
Length | 43.1 in 1095 mm |
Width | 33.5 in 851 mm |
Caterpillar product brochures and other informational documents are available for your growing business.
C7.1 High Performance Propulsion Engine
Meet the new C7.1 Commercial Propulsion Engine
C7.1 Marine Propulsion Engine Walkaround