Power Rating
Power Range | 2501-3386 bhp (1865-2525 bkW) 2501-3386 bhp (1865-2525 bkW) |
Key Specs
The 3516E marine propulsion engine is now available in a wide range of ratings that meet U.S. EPA Tier 4 Final and IMO III marine emissions regulations. As the commercial marine industry adjusts their operations to meet EPA Tier 4 Final and IMO III emissions standards, Caterpillar Marine has introduced a solution built to maximize performance while meeting regulations. Caterpillar's combination of a fuel-efficiency-optimized engine and a selective catalytic reduction (SCR) aftertreatment system is a solution that not only reduces NOx emissions, but can also lower a customer's owning and operating costs in the process.
Power Range | 2501-3386 bhp (1865-2525 bkW) 2501-3386 bhp (1865-2525 bkW) |
Speed Range | 1600 - 1800 rpm 1600 - 1800 rpm |
Emissions | U.S. EPA Tier 4, IMO III U.S. EPA Tier 4, IMO III |
Aspiration | Twin Turbocharged Aftercooled Twin Turbocharged Aftercooled |
Bore | 6.69 in 170 mm |
Stroke | 8.46 in 215 mm |
Displacement | 4765 in³ 78 l |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Configuration | V 16, 4-Stroke-Cycle Diesel V 16, 4-Stroke-Cycle Diesel |
Width | 89.9 in 2284 mm |
Length | 125.7 in 3192 mm |
Height | 87.6 in 2225 mm |
Dry Weight - Approximate | 21164 lb 9600 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.