Power Rating
Power Range | 10 - 12 ekW 10 - 12 ekW |
Key Specs
Power Range | 10 - 12 ekW 10 - 12 ekW |
Frequency | 50 / 60 50 / 60 |
Minimum Rating | 10 ekW (10 kVA) 10 ekW (10 kVA) |
Speed | 1500 / 1800 rpm 1500 / 1800 rpm |
Emissions | U.S. EPA Tier 3 U.S. EPA Tier 3 |
Configuration | Inline 3, 4-Stroke Cycle diesel Inline 3, 4-Stroke Cycle diesel |
Displacement | 91 in³ 1.5 l |
Aspiration | Naturally Aspirated Naturally Aspirated |
Governor Type | Electrical Isochronous Electrical Isochronous |
Bore | 3.31 in 84 mm |
Stroke | 3.5 in 90 mm |
Refill Capacity | Lube Oil System w/oil filter change: 6 L (1.6 gal) Lube Oil System w/oil filter change: 6 L (1.6 gal) |
Oil Change Interval | 500 hrs 500 hrs |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Cooling | Hex or Single Circuit Keel Hex or Single Circuit Keel |
Length | 40.8 in / 1,038 mm (open) 43.1 in / 711 mm (enclosed) 40.8 in / 1,038 mm (open) 43.1 in / 711 mm (enclosed) |
Width | 21.1 in / 535 mm (open) 24 in / 608 mm (enclosed) 21.1 in / 535 mm (open) 24 in / 608 mm (enclosed) |
Height | 27.1 in / 535 mm (open) 27.9 in / 711 mm (enclosed) 27.1 in / 535 mm (open) 27.9 in / 711 mm (enclosed) |
Engine Dry Weight | 703 lb / 319 kg 703 lb / 319 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.