Power Rating
Power Range | 58.0R - 118 ekW 58.0R - 118 ekW |
Key Specs
Power Range | 58.0R - 118 ekW 58.0R - 118 ekW |
Frequency | 50 / 60 50 / 60 |
Emissions | U.S. EPA Tier 3, EU Stage V U.S. EPA Tier 3, EU Stage V |
Rated Engine Speed | 1500/1800 rpm 1500/1800 rpm |
Bore | 4.13 in 105 mm |
Stroke | 5 in 127 mm |
Displacement | 269 in³ 4.4 l |
Aspiration | Turbocharged - Aftercooled and turbo only aspiration (Turbocharged aspiration only for 65ekW (71bkW)) Turbocharged - Aftercooled and turbo only aspiration (Turbocharged aspiration only for 65ekW (71bkW)) |
Governor | Electronic (A5 ECM) Electronic (A5 ECM) |
Refill Capacity | Lube Oil System w/Oil filter change: 11 L 2.8 gal) Lube Oil System w/Oil filter change: 11 L 2.8 gal) |
Oil Change Interval | 500 hours 500 hours |
Cooling | Heat exchanger, combined circuit keel cooling, or separate circuit keel cooling Heat exchanger, combined circuit keel cooling, or separate circuit keel cooling |
Flywheel Housing | SAE No. 03 with SAE 11.5 flywheel (126 teeth) SAE No. 03 with SAE 11.5 flywheel (126 teeth) |
Configuration | In-line 4, 4-stroke-cycle diesel In-line 4, 4-stroke-cycle diesel |
Maximum Length | 80.2 in 2037 mm |
Maximum Height | 78.7 in 1999 mm |
Maximum Width | 38.3 in 986 mm |
Maximum Engine Dry Weight | 3389 lb 1537 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.
C4.4 GenSet (Electronic Control System)
C4.4 GenSet (Electronic Control System)
C4.4 GenSet (Electronic Control System)
C4.4 Electronic Control System