Power Rating
Power Range | 781 - 1047 781 - 1047 |
Minimum Rating | 1047 BHP 781 bkW |
Maximum Rating | 1332 BHP 994 bkW |
Key Specs
C32 auxiliary/generator set engines incorporate a separate circuit aftercooling system (SCAC) for all configurations. The primary advantage of the SCAC systsem is reduced aftercooler corrosion since no sea water circulates through the aftercooler. Many other improvements on these engines also contribute to minimizing owning and operating costs. The IMO II, IMO III, EPA T4, EU Stage V and China-II compliant ratings are available with heat exchanger or keel cooled options. Emission options may vary for each rating. Please consult your local dealer for more information.
Power Range | 781 - 1047 781 - 1047 |
Minimum Rating | 1047 BHP 781 bkW |
Maximum Rating | 1332 BHP 994 bkW |
Frequency | 50 / 60 50 / 60 |
Emissions | IMO II, IMO III U.S. EPA T4, EU Stage V and China-II IMO II, IMO III U.S. EPA T4, EU Stage V and China-II |
Aspiration | Turbocharged- Aftercooled Turbocharged- Aftercooled |
Displacement | 1959 in³ 32.1 l |
Stroke | 6.38 in 162 mm |
Rated Engine Speed | 1500 /1800 rpm 1500 /1800 rpm |
Rotation | Counterclockwise Counterclockwise |
Bore | 5.71 in 145 mm |
Configuration | V 12, 4-stroke-cycle diesel V 12, 4-stroke-cycle diesel |
Cooling | Heat exchanger or keel cooled Heat exchanger or keel cooled |
Flywheel Housing | SAE No. 0 with SAE No. 18 flywheel (136 teeth) SAE No. 0 with SAE No. 18 flywheel (136 teeth) |
Governor | Electronic (A5 ECM) Electronic (A5 ECM) |
Oil Change Interval | 750 hrs - deep pan 750 hrs - deep pan |
Refill Capacity | Lube Oil System w/ oil filter change: 146 L (38.5 gal) - deep pan Lube Oil System w/ oil filter change: 146 L (38.5 gal) - deep pan |
Maximum Engine Dry Weight | 7160 lb 3248 kg |
Minimum Height | 59.3 in 1507 mm |
Minimum Engine Dry Weight | 6950 lb 3152 kg |
Minimum Width | 57.1 in 1451 mm |
Maximum Length | 89.8 in 2280 mm |
Minimum Length | 83.9 in 2130 mm |
Maximum Width | 57.3 in 1455 mm |
Maximum Height | 63.5 in 1613 mm |
6 Brick Z-Flow - Weight | 1246 lb 565 kg |
6 Brick U-Flow - Width | 56.9 in 1445 mm |
6 Brick U-Flow - Length | 85 in 2159 mm |
6 Brick U-Flow - Height | 23.5 in 597 mm |
Dosing Cabinet - Width | 18.8 in 477 mm |
6 Brick Z-Flow - Height | 23.5 in 597 mm |
Dosing Cabinet - Weight | 209 lb 95 kg |
6 Brick Z-Flow - Length | 147.7 in 3751 mm |
6 Brick U-Flow - Weight | 1235 lb 560 kg |
Dosing Cabinet - Length | 37.4 in 949 mm |
Dosing Cabinet - Height | 22.8 in 579 mm |
6 Brick Z-Flow - Width | 43.5 in 1106 mm |
Caterpillar product brochures and other informational documents are available for your growing business.