Power Rating
Power Range | 200 - 300 ekW 200 - 300 ekW |
Key Specs
Power Range | 200 - 300 ekW 200 - 300 ekW |
Frequency | 50 / 60 50 / 60 |
Emissions/Fuel Strategy | IMO II, IMO III, U.S. EPA Tier 3, China Stage II IMO II, IMO III, U.S. EPA Tier 3, China Stage II |
Speed | 200 ekW - 300 ekW 200 ekW - 300 ekW |
Aspiration | Turbocharged - Aftercooled Turbocharged - Aftercooled |
Bore | 4.5 in 115 mm |
Stroke | 5.8 in 149 mm |
Rated Engine Speed | 1500 / 1800 rpm 1500 / 1800 rpm |
Cooling | Heat exchanger and separate or combined keel cooled options Heat exchanger and separate or combined keel cooled options |
Displacement | 567.5 in 9.3 l |
Oil Change Interval | 500 hrs 500 hrs |
Configuration | Inline 6, 4-Stroke Cycle diesel Inline 6, 4-Stroke Cycle diesel |
Refill Capacity | Lube Oil System w/oil filter change: 24.5 L (6.5 gal) Lube Oil System w/oil filter change: 24.5 L (6.5 gal) |
Governor | Electronic Electronic |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Width | 38.5 in / 978 mm 38.5 in / 978 mm |
Length | 57.2 in / 1,452 mm 57.2 in / 1,452 mm |
Engine Dry Weight | 2083 - 2474 lb / 945 - 1122 kg 2083 - 2474 lb / 945 - 1122 kg |
Height | 43 in 43 in |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.