Power Rating
Power Range | 100 - 200 ekW 100 - 200 ekW |
Key Specs
Power Range | 100 - 200 ekW 100 - 200 ekW |
Frequency | 50 / 60 50 / 60 |
Speed | 1500 rpm / 1800 rpm 1500 rpm / 1800 rpm |
Emissions | IMO II, IMO III (SCR required) U.S. EPA Tier 3, EU Stage V, China II IMO II, IMO III (SCR required) U.S. EPA Tier 3, EU Stage V, China II |
Configuration | Inline 6, 4-Stroke Cycle Diesel Inline 6, 4-Stroke Cycle Diesel |
Displacement | 428 in³ 7.01 l |
Aspiration | Turbocharged / Aftercooled Turbocharged / Aftercooled |
Governor | Electronic (A5 ECM) Electronic (A5 ECM) |
Bore | 4.13 in 105 mm |
Stroke | 5.31 in 135 mm |
Refill Capacity | Lube Oil System w/oil filter change: 21 L / 5.6 gal Lube Oil System w/oil filter change: 21 L / 5.6 gal |
Oil Change Interval | 500 hrs 500 hrs |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Cooling | Heat exchanger, Seperate Circuit Keel Cooled, Combined Circuit Keel Cooled, Radiator Cooled Heat exchanger, Seperate Circuit Keel Cooled, Combined Circuit Keel Cooled, Radiator Cooled |
Length | 76.3 in /1,940 mm 76.3 in /1,940 mm |
Height | 49.7 in / 1,263 mm 49.7 in / 1,263 mm |
Engine Dry Weight | 3355 lb / 1,522 kg 3355 lb / 1,522 kg |
Width | 38 in / 965 mm 38 in / 965 mm |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.
C7.1 (Electronic Control System)
C7.1 (Electronic Control System)
C7.1 (Electronic Control System)
C7.1 (Electronic Control System)
C7.1 (Electronic Control System)
C7.1 (Electronic Control System)
C7.1 (Electronic Control System)