Power Rating
Power Range | 260 - 565 ekW 260 - 565 ekW |
Key Specs
The C18 is the latest generator and brings commonality with our petroleum products as well as interfacing improvements. We have also taken this opportunity to add new price list options. All engine ratings and emissions certifications are the same, however we have been able to increase the power output of the generator for 12 of the 14 ratings.
Power Range | 260 - 565 ekW 260 - 565 ekW |
Frequency | 50 / 60 50 / 60 |
Minimum Rating | 260 ekW (325 kVA) 260 ekW (325 kVA) |
Maximum Rating | 565 ekW (706 kVA) 565 ekW (706 kVA) |
Configuration | In-line 6, 4-Stroke-Cycle Diesel In-line 6, 4-Stroke-Cycle Diesel |
Aspiration | Turbocharged - Aftercooled Turbocharged - Aftercooled |
Bore | 5.7 in 145 mm |
Stroke | 7.2 in 183 mm |
Fuel System | MEUI MEUI |
Oil Change Interval | 250 / 500 hours 250 / 500 hours |
Governor | Electronic Electronic |
Refill Capacity | 68 68 |
Cooling | Heat Exchanger, Keel, Radiator Cooled Heat Exchanger, Keel, Radiator Cooled |
Rotation from Flywheel End | SAE No. (136 teeth) SAE No. (136 teeth) |
Emissions | EPA Tier 3, IMO II, EU IWW, EU Stage V, China II EPA Tier 3, IMO II, EU IWW, EU Stage V, China II |
Height | 94.8 in 2408 mm |
Length | 55.6 in 4741 mm |
Width | 66.9 in 1699 mm |
Weight - Approximate | 13396 lb 6076 kg |
Length | 119.6 in 3038 mm |
Height | 64.9 in 1648 mm |
Width | 55.6 in 1411 mm |
Weight - Approximate | 9747 lb 4221 kg |
Excitation | SRMP SRMP |
Insulation | Class H Class H |
IP Rating | IP23 (standard), IP 44 (optional) IP23 (standard), IP 44 (optional) |
Voltage Regulator | CDVR (Digital Voltage) CDVR (Digital Voltage) |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.