Studio Shot

Nordic Digging Buckets 520 mm (20 in)

Request A Price Click for Price

Key Specs

Width
20.5 in
520 mm
Capacity
5.1 ft³
145 l
Weight
220.5 lb
100 kg

Overview

Used for utility, trenching, general excavation, and backfilling in all kinds of different soil types, up to heavy duty applications.

Product Specifications for 520 mm (20 in)

Width 20.5 in 520 mm
Capacity 5.1 ft³ 145 l
Weight 220.5 lb 100 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 34.2 in 868 mm
Interface Type S-40 Coupler S-40 Coupler

See how 520 mm (20 in) compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.