Studio Shot

Nordic Grading Buckets 1200 mm (47 in)

Request A Price Click for Price

Key Specs

Width
47.2 in
1200 mm
Capacity
7.4 ft³
210 l
Weight
383.6 lb
174 kg

Overview

Ideal usage for grading applications, but suitable for general excavation, loading, and backfilling in all kinds of different soil types up to heavy duty applications.

Product Specifications for 1200 mm (47 in)

Width 47.2 in 1200 mm
Capacity 7.4 ft³ 210 l
Weight 383.6 lb 174 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 26.9 in 682 mm
Interface Type Pin Grabber Pin Grabber

See how 1200 mm (47 in) compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View