Studio Shot

Nordic Trenching Buckets 320 mm (12 in)

Request A Price Click for Price

Key Specs

Width
12.6 in
320 mm
Capacity
4.2 ft³
120 l
Weight
213.8 lb
97 kg

Overview

Ideal for trenching applications, but suitable for general excavation and backfilling in all kinds of soil types up to heavy duty applications.

Product Specifications for 320 mm (12 in)

Width 12.6 in 320 mm
Capacity 4.2 ft³ 120 l
Weight 213.8 lb 97 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 43.8 in 1113 mm
Interface Type S-40 Coupler S-40 Coupler

See how 320 mm (12 in) compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View