Severe Duty Bucket

Severe Duty Severe Duty Bucket 2500 mm (98 in): 519-5467

Request A Price Find Dealer

Key Specs

Width
98 in
2500 mm
Capacity
7.85 yd³
6 m³
Weight
3829 lb
6835 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Severe Duty Bucket 2500 mm (98 in): 519-5467

Width 98 in 2500 mm
Capacity 7.85 yd³ 6 m³
Weight 3829 lb 6835 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 6 6
Adapter Size Cat Advansys 200 Cat Advansys 200
Edge Type Spade Spade

See how Severe Duty Bucket 2500 mm (98 in): 519-5467 compares against frequently compared products.

Media Gallery

Severe Duty Bucket

Take the interactive virtual product tour to explore the great features and benefits of the Severe Duty Bucket 2500 mm (98 in): 519-5467

Start Severe Duty Bucket 2500 mm (98 in): 519-5467 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Pl161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 1 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology