Studio Shot

Digging Buckets - Mini Excavator 300 mm (12 in), 23 L (0.8 ft3), Pin On, Bolt-On Teeth

Request A Price Click for Price

Key Specs

Width
11.8 in
300 mm
Capacity
0.8 ft³
22.7 l
Weight
68.6 lb
31.1 kg

Overview

These buckets are ideal for digging in soft to moderate ground.

Product Specifications for 300 mm (12 in), 23 L (0.8 ft3), Pin On, Bolt-On Teeth

Width 11.8 in 300 mm
Capacity 0.8 ft³ 22.7 l
Weight 68.6 lb 31.1 kg
Base Edge Thickness 0.4 in 10 mm
Tip Radius 20 in 508.5 mm
Interface Type Pin On Pin On

See how 300 mm (12 in), 23 L (0.8 ft3), Pin On, Bolt-On Teeth compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View