Studio Shot

Nordic Digging Buckets 830 mm (33 in)

Request A Price Click for Price

Key Specs

Width
32.7 in
830 mm
Capacity
14.1 ft³
400 l
Weight
643.7 lb
292 kg

Overview

Used for utility, trenching, general excavation, and backfilling in all kinds of different soil types, up to heavy duty applications.

Product Specifications for 830 mm (33 in)

Width 32.7 in 830 mm
Capacity 14.1 ft³ 400 l
Weight 643.7 lb 292 kg
Base Edge Thickness 1 in 25 mm
Tip Radius 45.2 in 1147 mm
Interface Type S-50 Coupler S-50 Coupler

See how 830 mm (33 in) compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View