Studio Shot

Nordic Trenching Buckets 300 mm (12 in)

Request A Price Click for Price

Key Specs

Width
11.8 in
300 mm
Capacity
1.9 ft³
55 l
Weight
121.3 lb
55 kg

Overview

Ideal for trenching applications, but suitable for general excavation and backfilling in all kinds of soil types up to heavy duty applications.

Product Specifications for 300 mm (12 in)

Width 11.8 in 300 mm
Capacity 1.9 ft³ 55 l
Weight 121.3 lb 55 kg
Base Edge Thickness 0.5 in 12 mm
Tip Radius 27.1 in 689 mm
Interface Type S-40 Coupler S-40 Coupler

See how 300 mm (12 in) compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.