Studio Shot

Nordic Grading Buckets 1300 mm (51 in)

Request A Price Click for Price

Key Specs

Width
51.2 in
1300 mm
Capacity
8.8 ft³
250 l
Weight
379.2 lb
172 kg

Overview

Ideal usage for grading applications, but suitable for general excavation, loading, and backfilling in all kinds of different soil types up to heavy duty applications.

Product Specifications for 1300 mm (51 in)

Width 51.2 in 1300 mm
Capacity 8.8 ft³ 250 l
Weight 379.2 lb 172 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 30.9 in 786 mm
Interface Type S-40 S-40

See how 1300 mm (51 in) compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.