Studio Shot

Digging Buckets - Mini Excavator 700 mm (27 in), 111 L (3.9 ft3), Pin On, Bolt-On Teeth

Request A Price Click for Price

Key Specs

Width
27 in
700 mm
Capacity
3.9 ft³
111 l
Weight
169.8 lb
77 kg

Overview

These buckets are ideal for digging in soft to moderate ground.

Product Specifications for 700 mm (27 in), 111 L (3.9 ft3), Pin On, Bolt-On Teeth

Width 27 in 700 mm
Capacity 3.9 ft³ 111 l
Weight 169.8 lb 77 kg
Base Edge Thickness 0.6 in 16 mm
Tip Radius 25.2 in 641 mm
Interface Type Pin On Pin On

See how 700 mm (27 in), 111 L (3.9 ft3), Pin On, Bolt-On Teeth compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Mini Excavator Buckets Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Mini Excavator Buckets Overview
An Attachment for Every Job - Cat® Work Tool Attachments
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.