308 CR Mini Excavator

Mini Excavators 308 CR

Request A Price Find Dealer

Key Specs

Net Power
69.5 hp
51.8 kW
Operating Weight
18493 lb
8387 kg
Dig Depth
182.8 in
4643 mm

Overview

Mini Excavators Inspired by Our Customers

The Cat® 308 CR Mini Excavator delivers maximum power and performance in a mini size to help you work in a wide range of applications.

Benefits

4 Industry First Features

Cat Exclusives in a Mini Excavator

Up to 10% Lower Total Ownership Costs

with improved fuel efficiency and longer service intervals

Up to 20% More Performance

with customizable operator settings and improvements in lift, swing, travel and multifunction

Product Specifications for 308 CR

Net Power 69.5 hp 51.8 kW
Engine Model Cat C3.3B Cat C3.3B
Stroke 4.7 in 120 mm
Bore 3.7 in 94 mm
Gross Power - SAE J1995:2014 74.3 hp 55.4 kW
Displacement 203 in³ 3.33 l
Rated Net Power - 2,200 rpm - U.S. EPA Tier 4 Final/EU Stage V - ISO 9249/EEC 80/1269 69.5 hp 51.8 kW
Operating Weight 18493 lb 8387 kg
Note (1) *Minimum Weight is based on rubber tracks, no counterweight, operator, full fuel tank, standard stick, blade and no bucket. *Minimum Weight is based on rubber tracks, no counterweight, operator, full fuel tank, standard stick, blade and no bucket.
Note (2) **Maximum Weight is based on steel tracks with rubber pads, counterweight, operator, full fuel tank, long stick, blade and no bucket. **Maximum Weight is based on steel tracks with rubber pads, counterweight, operator, full fuel tank, long stick, blade and no bucket.
Maximum Operating Weight with Cab** 18493 lb 8387 kg
Minimum Operating Weight with Cab* 16542 lb 7502 kg
Steel Tracks with Pads 752 lb 341 kg
Counterweight 552 lb 250 kg
Long Stick 146 lb 66 kg
Maximum Traction Force - High Speed 6250 lb 27.8 kN
Ground Pressure - Maximum Weight 5.5 psi 37.6 kPa
Ground Pressure - Minimum Weight 4.9 psi 33.8 kPa
Travel Speed - High 3.2 mile/h 5.1 km/h
Travel Speed - Low 1.9 mile/h 3.1 km/h
Maximum Traction Force - Low Speed 15175 lb 67.5 kN
Gradeability - Maximum 30 degrees 30 degrees
Fuel Tank 39 gal (US) 147 l
Hydraulic System 29 gal (US) 110 l
Hydraulic Tank 14 gal (US) 53 l
Cooling System 2.6 gal (US) 10 l
Engine Oil 3 gal (US) 11.2 l
Digging Force - Bucket 13946 lb 62 kN
Operating Pressure - Travel 4134 psi 285 bar
Operating Pressure - Swing 3626 psi 250 bar
Operating Pressure - Equipment 4134 psi 285 bar
Digging Force - Stick - Long 8032 lb 35.7 kN
Type Load Sensing Hydraulics with Variable Displacement Piston Pump Load Sensing Hydraulics with Variable Displacement Piston Pump
Note Flow and pressure are not combinable. Under load, as flow rises pressure goes down. Flow and pressure are not combinable. Under load, as flow rises pressure goes down.
Pump Flow at 2,400 rpm 44 gal/min 167 l/min
Digging Force - Stick - Standard 9509 lb 42.3 kN
Maximum Auxiliary Circuit - Primary - Pressure at Pump 4134 psi 285 bar
Maximum Auxiliary Circuit - Secondary - Pressure at Pump 4134 psi 285 bar
Maximum Auxiliary Circuit - Primary - Flow at Pump 35 gal/min 131 l/min
Maximum Auxiliary Circuit - Secondary - Flow at Pump 9 gal/min 33 l/min
Machine Swing Speed 10.6 r/min 10.6 r/min
Boom Swing - Right 50 degrees 50 degrees
Boom Swing - Left 60 degrees 60 degrees
Height 17 in 431 mm
Width - Standard 90.6 in 2300 mm
Width - Wide 96.5 in 2450 mm
Top Guard ISO 10262:1998 (Level I) ISO 10262:1998 (Level I)
Roll Over Protective Structure (ROPS) ISO 12117-2:2008 ISO 12117-2:2008
Operator Sound Pressure (ISO 6396:2008) 72 dB(A) 72 dB(A)
Note European Union Directive "2000/14/EC" European Union Directive "2000/14/EC"
Average Exterior Sound Pressure (ISO 6395:2008) 99 dB(A) 99 dB(A)
Cab Height 100 in 2541 mm
Vertical Wall 117.8 in 2991 mm
Boom In Reach 120.4 in 3059 mm
Tail Swing with Counterweight 62.4 in 1585 mm
Boom Swing - Right 36.8 in 935 mm
Track Belt/Shoe Width 17.7 in 450 mm
Maximum Reach 281.1 in 7141 mm
Stick Length 71.7 in 1820 mm
Maximum Blade Height 14.6 in 370 mm
Boom Swing - Left 23.8 in 604 mm
Maximum Blade Depth 16 in 407 mm
O/A Track Width 90.6 in 2300 mm
Maximum Dig Height 265.2 in 6736 mm
Maximum Dump Clearance 187.4 in 4760 mm
Maximum Reach - Ground Level 273.6 in 6949 mm
Tail Swing without Counterweight 57.1 in 1450 mm
O/A Undercarriage Length 113.4 in 2880 mm
Swing Bearing - Height 29.7 in 756 mm
Ground Clearance 13.8 in 350 mm
Dig Depth 161.7 in 4108 mm
Note *Boom Height when stick is pinned in transport position with no attachments. *Boom Height when stick is pinned in transport position with no attachments.
Overall Shipping Length - with Counterweight 264 in 6706 mm
Note (1) **Boom Height when stick is pinned in working position with attachments. Standard Stick offers only one pin position. **Boom Height when stick is pinned in working position with attachments. Standard Stick offers only one pin position.
Overall Shipping Length - without Counterweight 258.8 in 6574 mm
Note (2) ***With blade positioned at the rear of the machine. ***With blade positioned at the rear of the machine.
Height - Boom Working - With Tools** 104.7 in 2660 mm
Height - Boom Transport - No Tools* 95.7 in 2430 mm
Dig Depth 182.8 in 4643 mm
Boom Swing - Left 23.8 in 604 mm
Maximum Dig Height 277.1 in 7039 mm
Maximum Blade Height 14.6 in 370 mm
Track Belt/Shoe Width 17.7 in 450 mm
Cab Height 100 in 2541 mm
Tail Swing with Counterweight 62.4 in 1585 mm
O/A Undercarriage Length 113.4 in 2880 mm
Maximum Dump Clearance 199.7 in 5072 mm
Boom Swing - Right 36.8 in 935 mm
Maximum Blade Depth 16 in 407 mm
Ground Clearance 13.8 in 350 mm
Stick Length 92.8 in 2358 mm
Maximum Reach 300.7 in 7637 mm
Maximum Reach - Ground Level 293.7 in 7460 mm
Boom In Reach 126.6 in 3215 mm
Swing Bearing - Height 29.7 in 756 mm
O/A Track Width 90.6 in 2300 mm
Tail Swing without Counterweight 57.1 in 1450 mm
Vertical Wall 134 in 3404 mm
Note *Boom Height when stick is pinned in transport position with no attachments. *Boom Height when stick is pinned in transport position with no attachments.
Note (2) ***With blade positioned at the rear of the machine. ***With blade positioned at the rear of the machine.
Note (1) **Boom Height when stick is pinned in working position with attachments. Standard Stick offers only one pin position. **Boom Height when stick is pinned in working position with attachments. Standard Stick offers only one pin position.
Height - Boom Transport - No Tools* 89 in 2260 mm
Height - Boom Working - With Tools** 120.1 in 3050 mm
Overall Shipping Length - without Counterweight 6872 mm (270.6 in)*** 6872 mm (270.6 in)***
Overall Shipping Length - with Counterweight 6872 mm (270.6 in)*** 6872 mm (270.6 in)***
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1 kg of refrigerant which has a CO2 equivalent of 1.430 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1 kg of refrigerant which has a CO2 equivalent of 1.430 metric tonnes.
Recyclability 96% 96%

308 CR Standard Equipment

ENGINE

  • Cat C3.3B Diesel Engine (U.S. EPA Tier 4 Final/EU Stage V) – Electronic Engine, Turbo, Diesel Particulate Filter (DPF)
  • Automatic Engine Idle
  • Automatic Engine Shutdown
  • Automatic Swing Brake
  • Automatic Two Speed Travel
  • Fuel Water Separator with Indicator
  • Radial Seal – Double Element Air Filter
  • Extended Life Coolant, –37° C (–35° F)

HYDRAULICS

  • Electronic Variable Displacement Piston Pump
  • Load Sensing/Flow Sharing Hydraulics
  • Power On Demand
  • Hydraulic Temperature Monitoring
  • Certified Accumulator
  • HYDO Advanced Hydraulic Oil

OPERATOR ENVIRONMENT

  • Top Guard ISO 10262 1998 Level I
  • ROPS ISO 12117-2:2008
  • Stick Steer Mode
  • Travel Cruise Control
  • Control Pattern Changer
  • Adjustable Wrist Rests
  • Molded Footrests
  • Removable, Washable Floor Mat
  • Travel Pedals and Hand Levers
  • Cat Key with Passcode Option
  • HVAC with Automatic Temperature Control
  • Hydraulic Lockout Controls
  • Integrated Lower Front Window
  • Assisted Front Window Overhead Storage
  • Rear Window Emergency Exit
  • Fabric, High Back, Suspension Seat
  • Retractable Seat Belt (75 mm/3 in)
  • Coat Hook
  • Cup Holder
  • LED Interior Light
  • Literature Holder
  • Mounting Bosses for Top and Front Guards
  • 12V Power Socket
  • Radio – Bluetooth, Auxiliary, Microphone, USB (charging only)
  • Skylight
  • Signaling/Warning Horn
  • Cab and (left side) Boom Work Lights
  • Utility Space for Mobile Phone
  • Next Generation Color LCD Monitor (IP66)
    – Jog Dial Interface
    – Fuel Level and Coolant Temperature Gauges
    – Maintenance and Machine Monitoring
    – Performance and Machine Adjustments
    – Numeric Security Code
    – Multiple Languages
    – Camera Ready (IP68 & IP69K)
    – Hour Meter with Wake Up Switch

UNDERCARRIAGE

  • Greased and Lubricated Track
  • Tie Down Eyes on Track Frame
  • Dozer Blade
  • Dozer Float
  • Bolt-on, Reversible Wear Edge

BOOM, STICK AND LINKAGES

  • One Piece Boom (3400 mm/133.9 in)
  • Standard Stick (1820 mm/71.7 in)
  • Front Shovel Capable – Pin-on/Manual Coupler/Hydraulic Coupler (not available in all regions)
  • Thumb Ready (not available in all regions)

ELECTRICAL

  • 12 Volt Electrical System
  • 60 Ampere Alternator
  • Circuit Breaker
  • 900 CCA Maintenance Free Battery
  • Battery Disconnect
  • Ignition Key Stop Switch

OTHER

  • Locks on External Enclosure Doors
  • Lockable Fuel Cap
  • Beacon Socket
  • Rear Reflectors

TECHNOLOGY

  • Product Link Basic

308 CR Optional Equipment

OPERATOR ENVIRONMENT

  • Push to Start with Bluetooth® Key
  • Air Suspension Heated Seat
  • Rain Visor
  • Next Generation Advanced Monitor (below are all included with Next Generation Advanced Monitor option)
    – Touch Screen
    – Site Reference System
    – High Definition Camera Capable (IP68 & IP69K)
    – Numeric Security Code

UNDERCARRIAGE

  • Wide Dozer Blade
  • Steel Tracks (450 mm/17.7 in wide)
  • Wide Steel Tracks (600 mm/23.6 in)
  • Steel Track with Rubber Pads
  • Track Guides

BOOM, STICK AND LINKAGES

  • Long Stick (2360 mm/92.9 in)
  • Attachments including Buckets, Augers and Hammers
  • 2nd Auxiliary Hydraulic Lines
  • Boom Lowering Check Valve
  • Stick Lowering Check Valve
  • Certified Lifting Eye

ELECTRICAL

  • Product Link™ Elite (regulations apply)
  • Travel Alarm
  • Rearview Camera
  • Rotating Beacon

GUARDING

  • Mesh Front Guard ISO 10262 1998 Level I
  • Heavy Duty Front Guard ISO 10262 1998 Level II
  • Overhead Cab Guard ISO 10262 1998 Level II
  • Polycarbonate Front Window EN356 P5A
  • Track Guards

OTHER

  • Additional Counterweight
  • Water Jacket Heater
  • Refueling Pump
  • Variable Angle Boom (refer to 308 CR VAB brochure for VAB specs and additional information)

TECHNOLOGY

  • Ease of Use Indicate
  • Ease of Use E-Fence
  • Cat Grade Advanced 2D
  • Cat Grade 3D
  • Product Link Elite (regulations apply)

See how 308 CR compares against frequently compared products.

Media Gallery

308 CR Mini Hydraulic Excavator

308 CR Mini Hydraulic Excavator

308 CR Mini Hydraulic Excavator

308 CR Mini Hydraulic Excavator

308 CR Mini Hydraulic Excavator

Front View

Top View

Left View

Rear View

Bottom View

Right View

308 CR Mini Hydraulic Excavator

308 CR Mini Hydraulic Excavator
308 CR Mini Hydraulic Excavator
308 CR Mini Hydraulic Excavator
308 CR Mini Hydraulic Excavator
308 CR Mini Hydraulic Excavator
Front View
Top View
Left View
Rear View
Bottom View
Right View
308 CR Mini Hydraulic Excavator

Introducing the Next Generation Cat 7-10 Ton Mini Excavators

Overview of the Next Generation Cat 7-10 Ton Mini Excavators

Standard Monitor on the Next Generation Cat Mini Excavators

Stick Steer on the Cat Next Generation Mini Excavators

Cat 308 CR Mini Excavator Customer Story � Savage Excavation (Colorado, USA)

Cat 308 CR Mini Excavator Customer Story � JA Langton (United Kingdom)

Daily Maintenance and Inspection on the Cat 7-10 Ton Mini Excavators

Safety Features on the Cat 7-10 Ton Mini Excavators

Introducing the Next Generation Cat 7-10 Ton Mini Excavators
Overview of the Next Generation Cat 7-10 Ton Mini Excavators
Standard Monitor on the Next Generation Cat Mini Excavators
Stick Steer on the Cat Next Generation Mini Excavators
Cat 308 CR Mini Excavator Customer Story � Savage Excavation (Colorado, USA)
Cat 308 CR Mini Excavator Customer Story � JA Langton (United Kingdom)
Daily Maintenance and Inspection on the Cat 7-10 Ton Mini Excavators
Safety Features on the Cat 7-10 Ton Mini Excavators

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the 308 CR

Start 308 CR Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.