Studio Shot

Nordic Grading Buckets 1200 mm (47 in)

Request A Price Click for Price

Key Specs

Width
47.2 in
1200 mm
Capacity
7.4 ft³
210 l
Weight
346.1 lb
157 kg

Overview

Ideal usage for grading applications, but suitable for general excavation, loading, and backfilling in all kinds of different soil types up to heavy duty applications.

Product Specifications for 1200 mm (47 in)

Width 47.2 in 1200 mm
Capacity 7.4 ft³ 210 l
Weight 346.1 lb 157 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 29.8 in 756 mm
Interface Type S-40 S-40

See how 1200 mm (47 in) compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.