306 CR Mini Excavator

Mini Excavators 306 CR

Request A Price Find Dealer

Key Specs

Net Power
55.9 hp
41.7 kW
Operating Weight
15766 lb
7150 kg
Dig Depth
162 in
4110 mm

Overview

Mini Excavators Inspired by Our Customers

The Cat® 306 CR Mini Excavator delivers maximum power and performance in a mini size to help you work in a wide range of applications.

Benefits

4 Industry First Features

Cat Exclusives in a Mini Excavator

Up to 10% Lower Total Ownership Costs

with improved fuel efficiency and longer service intervals

Up to 20% More Performance

with customizable operator settings and improvements in lift, swing, travel and multifunction

Product Specifications for 306 CR

Net Power 55.9 hp 41.7 kW
Gross Power - ISO 14396 57.9 hp 43.2 kW
Displacement 148 in³ 2.43 l
Bore 3.4 in 87 mm
Stroke 4 in 102.4 mm
Engine Model Cat C2.4 Turbo Cat C2.4 Turbo
Net Power @ 2,200 rpm - U.S. EPA Tier 4 Final/EU Stage V - ISO 9249/EEC 80/1269 55.9 hp 41.7 kW
Operating Weight 15766 lb 7150 kg
Minimum Operating Weight with Canopy* 14134 lb 6410 kg
Maximum Operating Weight with Canopy** 15633 lb 7090 kg
Note (2) **Maximum Weight is based on steel tracks with pads, extra counterweight, operator, full fuel tank, long stick, fixed blade and no bucket. **Maximum Weight is based on steel tracks with pads, extra counterweight, operator, full fuel tank, long stick, fixed blade and no bucket.
Maximum Operating Weight with Cab** 15766 lb 7150 kg
Minimum Operating Weight with Cab* 14266 lb 6470 kg
Note (1) *Minimum Weight is based on rubber tracks, operator, full fuel tank, standard stick, fixed blade and no bucket. *Minimum Weight is based on rubber tracks, operator, full fuel tank, standard stick, fixed blade and no bucket.
Counterweight 551 lb 250 kg
Long Stick 97 lb 44 kg
Steel Tracks with Pads 827 lb 375 kg
Angle Blade 225 lb 102 kg
XTC Carriage (no tool) 141 lb 64 kg
Ground Pressure - Minimum Weight 5.1 psi 35.4 kPa
Ground Pressure - Maximum Weight 5.7 psi 39.1 kPa
Gradeability - Maximum 30 degrees 30 degrees
Maximum Traction Force - High Speed 6969 lbf 31 kN
Maximum Traction Force - Low Speed 12589 lbf 56 kN
Travel Speed - High 3.1 mile/h 5 km/h
Travel Speed - Low 1.7 mile/h 2.8 km/h
Cooling System 2.6 gal (US) 10 l
Hydraulic System 27.5 gal (US) 104 l
Hydraulic Tank 14 gal (US) 53 l
Engine Oil 2.1 gal (US) 8 l
Fuel Tank 34.3 gal (US) 130 l
Operating Pressure - Travel 3553 psi 24500 kPa
Auxiliary Circuit - Primary - Flow 24 gal/min 90 l/min
Digging Force - Bucket 11578 lbf 51.5 kN
Auxiliary Circuit - Primary - Pressure 3553 psi 24500 kPa
Type Load Sensing Hydraulics with Variable Displacement Piston Pump Load Sensing Hydraulics with Variable Displacement Piston Pump
Auxiliary Circuit - Secondary - Flow 9 gal/min 33 l/min
Operating Pressure - Equipment 3553 psi 24500 kPa
Auxiliary Circuit - Secondary - Pressure 3553 psi 24500 kPa
Digging Force - Stick - Standard 6632 lbf 29.5 kN
Operating Pressure - Swing 3263 psi 22500 kPa
Digging Force - Stick - Long 5957 lbf 26.5 kN
Pump Flow at 2,400 rpm 40 gal/min 151 l/min
Boom Swing - Right 65 degrees 65 degrees
Boom Swing - Left 60 degrees 60 degrees
Machine Swing Speed 11 r/min 11 r/min
Straight Blade Width 78 in 1980 mm
Angle Blade Width 78 in 1980 mm
Straight Blade Height 15.4 in 390 mm
Angle Blade Height 15.7 in 400 mm
Top Guard ISO 10262:1998 (Level II) ISO 10262:1998 (Level II)
Roll Over Protective Structure (ROPS) ISO 12117-2:2008 ISO 12117-2:2008
Tip Over Protective Structure (TOPS) ISO 12117:1997 ISO 12117:1997
Operator Sound Pressure (ISO 6396:2008) 72 dB(A) 72 dB(A)
Average Exterior Sound Pressure (ISO 6395:2008) 99 dB(A) 99 dB(A)
Note European Union Directive “2000/14/EC” European Union Directive “2000/14/EC”
Track Belt/Shoe Width 16 in 400 mm
Maximum Reach 248 in 6295 mm
Stick Length 62 in 1580 mm
Vertical Wall 107 in 2710 mm
Swing Bearing - Height 27 in 672 mm
Maximum Reach - Ground Level 241 in 6130 mm
Maximum Blade Height 16 in 415 mm
Ground Clearance 12 in 306 mm
Boom In Reach 98 in 2485 mm
Boom Swing - Right 36 in 910 mm
Transport Height 69 in 1755 mm
Tail Swing with Counterweight 58 in 1475 mm
Cab Height 100 in 2545 mm
Width over Upper House 77 in 1950 mm
Maximum Dump Clearance 170 in 4325 mm
Tail Swing without Counterweight 53 in 1350 mm
Boom Swing - Left 29 in 735 mm
O/A Undercarriage Length 102 in 2580 mm
Maximum Dig Height 230 in 5835 mm
Maximum Blade Depth 24 in 600 mm
O/A Track Width 78 in 1980 mm
Dig Depth 146 in 3710 mm
O/A Shipping Length 235 in 5975 mm
Dig Depth 162 in 4110 mm
Maximum Blade Height 16 in 415 mm
O/A Track Width 78 in 1980 mm
Track Belt/Shoe Width 16 in 400 mm
Tail Swing with Counterweight 58 in 1475 mm
Vertical Wall 125 in 3165 mm
Boom In Reach 117 in 2960 mm
Maximum Blade Depth 24 in 600 mm
Maximum Dig Height 241 in 6130 mm
Transport Height 95 in 2410 mm
Stick Length 78 in 1980 mm
Ground Clearance 12 in 306 mm
Swing Bearing - Height 27 in 672 mm
Width over Upper House 77 in 1950 mm
O/A Undercarriage Length 102 in 2580 mm
O/A Shipping Length 234 in 5950 mm
Cab Height 100 in 2545 mm
Maximum Reach 263 in 6685 mm
Boom Swing - Left 29 in 735 mm
Tail Swing without Counterweight 53 in 1350 mm
Boom Swing - Right 36 in 910 mm
Maximum Dump Clearance 182 in 4610 mm
Maximum Reach - Ground Level 257 in 6535 mm
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1287). The system contains 0.9 kg of refrigerant which has a CO2 equivalent of 1.287 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1287). The system contains 0.9 kg of refrigerant which has a CO2 equivalent of 1.287 metric tonnes.
Recyclability 96% 96%

306 CR Standard Equipment

OPERATOR ENVIRONMENT – CAB AND CANOPY

  • Top Guard ISO 10262 1998 Level I
  • ROPS ISO 12117-2:2008
  • Stick Steer Mode
  • Travel Cruise Control
  • Control Pattern Changer
  • Adjustable Wrist Rests
  • Molded Footrests
  • Removable, Washable Floor Mat
  • Travel Pedals and Hand Levers
  • Cat Key with Passcode Option
  • Hydraulic Lockout Controls
  • High Back, Suspension Seat
  • Retractable Seat Belt (75 mm/3 in)
  • Coat Hook
  • Cup Holder
  • Literature Holder
  • Mounting Bosses for Top and Front Guards
  • Signaling/Warning Horn
  • Cab and (left side) Boom Work Lights
  • Utility Space for Mobile Phone
  • Next Generation Color LCD Monitor (IP66)
    – Fuel Level and Coolant Temperature Gauges
    – Maintenance and Machine Monitoring
    – Performance and Machine Adjustments
    – Numeric Security Code
    – Multiple Languages
    – Camera Ready (IP68 & IP69K)
    – Hour Meter with Wake Up Switch

OPERATOR ENVIRONMENT – CAB ONLY

  • Operator Sound Pressure 72 dB(A) ISO 6396:2008
  • HVAC with Automatic Temperature Control
  • Integrated Lower Front Window
  • Assisted Front Window Overhead Storage
  • Rear Window Emergency Exit
  • LED Interior Light
  • 12V Power Socket
  • Radio – Bluetooth®, Auxiliary, Microphone, USB (charging only)
  • Skylight
  • Jog dial interface

UNDERCARRIAGE

  • Greased and Lubricated Track
  • Hydraulic Track Adjusters
  • Tie Down Eyes on Track Frame
  • Dozer Straight Blade
  • Dozer Float
  • Bolt-on, Reversible Wear Edge
  • Rubber Tracks

BOOM, STICK AND LINKAGES

  • One Piece Boom (3055 mm/120.3 in)
  • Standard Stick (1580 mm/62.2 in)
  • Front Shovel Capable – Pin-on/Manual Coupler/Hydraulic Coupler for Cat Tools
  • Thumb Ready

ELECTRICAL

  • 12 Volt Electrical System
  • 90 Ampere Alternator
  • 650 CCA Maintenance Free Battery
  • Battery Disconnect
  • Circuit Breaker
  • Ignition Key Stop Switch
  • Signaling/Warning Horn
  • Product Link™ Basic (regulations apply)
  • Travel Alarm

OTHER

  • Locks on External Enclosure Doors
  • Lockable Fuel Cap
  • Beacon Socket
  • Rear Reflectors

306 CR Optional Equipment

OPERATOR ENVIRONMENT – CAB AND CANOPY

  • Rain Visor
  • Next Generation Advanced Monitor (below are all included with Next Generation Advanced Monitor option)
    – Touch Screen
    – Site Reference System
    – High Definition Camera Capable (IP68 & IP69K)
    – Numeric Security Code

OPERATOR ENVIRONMENT – CAB ONLY

  • Cab Heat Only
  • Air Suspension Heated Seat

UNDERCARRIAGE

  • Angle Blade
  • Extra Tool Carrier (XTC)
  • Steel Tracks (450 mm/17.7 in wide)
  • Steel Track with Rubber Pads

BOOM, STICK AND LINKAGES

  • Long Stick (190 mm/78 in)
  • Attachments including Buckets, Augers and Hammers
  • 2nd Auxiliary Hydraulic Lines
  • Boom Lowering Check Valve
  • Stick Lowering Check Valve
  • Certified Lifting Eye

ELECTRICAL

  • Product Link Elite (regulations apply)
  • Camera
  • Rotating Beacon

GUARDING

  • Heavy Duty Front Guard ISO 10262 1998 Level II
  • Mesh Front Guard ISO 10262 1998 Level I
  • Overhead Cab Guard ISO 10262 1998 Level II
  • Polycarbonate Front Window EN356 P5A (Cab Only)
  • Track Guards

OTHER

  • Additional Counterweight
  • Water Jacket Heater
  • Refueling Pump

See how 306 CR compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

306 CR Mini Hydraulic Excavator

306 CR Mini Hydraulic Excavator
306 CR Mini Hydraulic Excavator
306 CR Mini Hydraulic Excavator
306 CR Mini Hydraulic Excavator

Take the interactive virtual product tour to explore the great features and benefits of the 306 CR

Start 306 CR Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Visionlink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment man…

1 - 8 of 1 Items items
Previous Next

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacture…

Explore Technology