Studio Shot

Grading Buckets - Mini Excavator 1500 mm (59 in)

Request A Price Click for Price

Key Specs

Width
59.1 in
1500 mm
Capacity
18.4 ft³
521 l
Weight
761.9 lb
345.6 kg

Overview

For cleaning ditches, sloping, grading and other finishing work.

Product Specifications for 1500 mm (59 in)

Width 59.1 in 1500 mm
Capacity 18.4 ft³ 521 l
Weight 761.9 lb 345.6 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 36.2 in 918.6 mm
Interface Type Pin On Pin On

See how 1500 mm (59 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View