Studio Shot

Nordic Digging Buckets 600 mm (24 in)

Request A Price Click for Price

Key Specs

Width
23.6 in
600 mm
Capacity
5.7 ft³
160 l
Weight
235.9 lb
107 kg

Overview

Used for utility, trenching, general excavation, and backfilling in all kinds of different soil types, up to heavy duty applications.

Product Specifications for 600 mm (24 in)

Width 23.6 in 600 mm
Capacity 5.7 ft³ 160 l
Weight 235.9 lb 107 kg
Base Edge Thickness 0.6 in 15 mm
Tip Radius 30.9 in 785 mm
Interface Type S-40 Coupler S-40 Coupler

See how 600 mm (24 in) compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View