309 CR Mini Excavator

Mini Excavators 309 CR

Request A Price Find Dealer

Key Specs

Net Power
69.5 hp
51.8 kW
Operating Weight
21091 lb
9565 kg
Dig Depth
182.8 in
4642 mm

Overview

Mini Excavators Inspired by Our Customers

The Cat® 309 CR Mini Excavator delivers maximum power and performance in a mini size to help you work in a wide range of applications.The 309 CR also features high flow hydraulics to handle power hungry attachments such as mulchers and brushcutters.

Benefits

4 Industry First Features

Cat Exclusives in a Mini Excavator

Up to 10% Lower Total Ownership Costs

with improved fuel efficiency and longer service intervals

Up to 20% More Performance

with customizable operator settings and improvements in lift, swing, travel and multifunction

Product Specifications for 309 CR

Net Power 69.5 hp 51.8 kW
Engine Model Cat C3.3B Cat C3.3B
Displacement 203 in³ 3.33 l
Bore 3.7 in 94 mm
Stroke 4.7 in 120 mm
Gross Power - SAE J1995:2014 74.3 hp 55.4 kW
Rated Net Power - 2,200 rpm - U.S. EPA Tier 4 Final/EU Stage V - ISO 9249/EEC 80/1269 69.5 hp 51.8 kW
Note The 309 CR specifications are based on a machine configured with a Long (L) Undercarriage. The 309 CR specifications are based on a machine configured with a Long (L) Undercarriage.
Operating Weight 21091 lb 9565 kg
Maximum Operating Weight with Cab** 21091 lb 9565 kg
Note (1) *Minimum Weight is based on steel tracks, no counterweight, operator, full fuel tank, standard stick, blade and no bucket. *Minimum Weight is based on steel tracks, no counterweight, operator, full fuel tank, standard stick, blade and no bucket.
Note (2) **Maximum Weight is based on steel tracks with rubber pads, counterweight, operator, full fuel tank, long stick, blade and no bucket. **Maximum Weight is based on steel tracks with rubber pads, counterweight, operator, full fuel tank, long stick, blade and no bucket.
Minimum Operating Weight with Cab* 19735 lb 8950 kg
Dig Depth 182.8 in 4642 mm
Maximum Dump Clearance 199.7 in 5072 mm
Boom In Reach 126.6 in 3215 mm
Vertical Wall 134 in 3404 mm
Maximum Blade Depth 26 in 671 mm
O/A Undercarriage Length 126 in 3200 mm
O/A Track Width 97.2 in 2470 mm
Stick Length 92.8 in 2358 mm
Maximum Blade Height 16.1 in 408 mm
Maximum Dig Height 277.1 in 7039 mm
Tail Swing with Counterweight 62.4 in 1585 mm
Maximum Reach 300.7 in 7637 mm
Cab Height 100 in 2541 mm
Ground Clearance 14 in 356 mm
Swing Bearing - Height 29.7 in 756 mm
Track Belt/Shoe Width 17.7 in 450 mm
Boom Swing - Left 23.8 in 604 mm
Boom Swing - Right 36.8 in 935 mm
Tail Swing without Counterweight 57.1 in 1450 mm
Maximum Reach - Ground Level 293.7 in 7460 mm
Note *Boom Height when stick is pinned in transport position with no attachments. *Boom Height when stick is pinned in transport position with no attachments.
Note (2) ***With blade positioned at the rear of the machine. ***With blade positioned at the rear of the machine.
Note (1) **Boom Height when stick is pinned in working position with attachments Standard Stick offers only one pin position. **Boom Height when stick is pinned in working position with attachments Standard Stick offers only one pin position.
Height - Boom Transport - No Tools* 89 in 2260 mm
Overall Shipping Length - with Counterweight 7052 mm (277.6 in)*** 7052 mm (277.6 in)***
Height - Boom Working - With Tools** 120.1 in 3050 mm
Overall Shipping Length - without Counterweight 7052 mm (277.6 in)*** 7052 mm (277.6 in)***
Steel Tracks with Pads 728 lb 330 kg
Long Stick 146 lb 66 kg
Counterweight 552 lb 250 kg
Gradeability - Maximum 30 degrees 30 degrees
Ground Pressure - Minimum Weight 5 psi 34.7 kPa
Ground Pressure - Maximum Weight 5.4 psi 37.1 kPa
Travel Speed - High 3.1 mile/h 4.9 km/h
Travel Speed - Low 1.6 mile/h 2.6 km/h
Maximum Traction Force - High Speed 6497 lb 28.9 kN
Maximum Traction Force - Low Speed 19064 lb 84.8 kN
Engine Oil 3 gal (US) 11.2 l
Fuel Tank 39 gal (US) 147 l
Hydraulic System 29 gal (US) 110 l
Cooling System 2.6 gal (US) 10 l
Hydraulic Tank 14 gal (US) 53 l
Type Load Sensing Hydraulics with Variable Displacement Piston Pump Load Sensing Hydraulics with Variable Displacement Piston Pump
Operating Pressure - Swing 3626 psi 250 bar
Digging Force - Stick - Standard 9500 lb 42.3 kN
Digging Force - Stick - Long 8023 lb 35.7 kN
Operating Pressure - Travel 4134 psi 285 bar
Pump Flow at 2,400 rpm 62 gal/min 233 l/min
Digging Force - Bucket 13943 lb 62 kN
Operating Pressure - Equipment 4134 psi 285 bar
Note Flow and pressure are not combinable. Under load, as flow rises pressure goes down. Flow and pressure are not combinable. Under load, as flow rises pressure goes down.
Maximum Auxiliary Circuit - Secondary - Flow at Pump 9 gal/min 33 l/min
Maximum Auxiliary Circuit - Primary - Pressure at Pump 4134 psi 285 bar
Maximum Auxiliary Circuit - Primary - Flow at Pump 35 gal/min 131 l/min
Maximum Auxiliary Circuit - Secondary - Pressure at Pump 4134 psi 285 bar
Maximum Auxiliary Circuit - High Flow - Pressure at Pump 4134 lbf/in 285 bar
Maximum Auxiliary Circuit - High Flow - Flow at Pump 37 gal/min 140 l/min
Machine Swing Speed 10.6 r/min 10.6 r/min
Boom Swing - Right 50 degrees 50 degrees
Boom Swing - Left 60 degrees 60 degrees
Height 17 in 431 mm
Width - Wide 104 in 2640 mm
Width - Standard 97 in 2470 mm
Roll Over Protective Structure (ROPS) ISO 12117-2:2008 ISO 12117-2:2008
Top Guard ISO 10262:1998 (Level I) ISO 10262:1998 (Level I)
Tip Over Protective Structure (TOPS) ISO 12117:1997 ISO 12117:1997
Average Exterior Sound Pressure (ISO 6395:2008) 99 dB(A) 99 dB(A)
Note European Union Directive "2000/14/EC" European Union Directive "2000/14/EC"
Operator Sound Pressure (ISO 6396:2008) 72 dB(A) 72 dB(A)
Boom Swing - Right 36.8 in 935 mm
Maximum Dump Clearance 187.4 in 4760 mm
Tail Swing without Counterweight 57.1 in 1450 mm
Maximum Reach - Ground Level 273.6 in 6949 mm
O/A Undercarriage Length 126 in 3200 mm
Cab Height 100 in 2541 mm
Swing Bearing - Height 29.7 in 756 mm
Maximum Dig Height 265.2 in 6736 mm
Track Belt/Shoe Width 17.7 in 450 mm
O/A Track Width 97.2 in 2470 mm
Ground Clearance 14 in 356 mm
Maximum Reach 281.1 in 7141 mm
Tail Swing with Counterweight 62.4 in 1585 mm
Boom In Reach 120.4 in 3059 mm
Vertical Wall 117.8 in 2991 mm
Dig Depth 161.7 in 4108 mm
Stick Length 71.8 in 1820 mm
Boom Swing - Left 23.8 in 604 mm
Maximum Blade Height 16.1 in 408 mm
Maximum Blade Depth 26 in 671 mm
Note *Boom Height when stick is pinned in transport position with no attachments. *Boom Height when stick is pinned in transport position with no attachments.
Overall Shipping Length - without Counterweight 266.7 in 6774 mm
Overall Shipping Length - with Counterweight 266.7 in 6774 mm
Note (2) ***With blade positioned at the rear of the machine. ***With blade positioned at the rear of the machine.
Note (1) **Boom Height when stick is pinned in working position with attachments Standard Stick offers only one pin position. **Boom Height when stick is pinned in working position with attachments Standard Stick offers only one pin position.
Height - Boom Transport - No Tools* 95.7 in 2430 mm
Height - Boom Working - With Tools** 104.7 in 2660 mm
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1 kg of refrigerant which has a CO2 equivalent of 1.430 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1 kg of refrigerant which has a CO2 equivalent of 1.430 metric tonnes.
Recyclability 96% 96%

309 CR Standard Equipment

ENGINE

  • Cat C3.3B Diesel Engine (U.S. EPA Tier 4 Final/EU Stage V) – Electronic Engine, Turbo, Diesel Particulate Filter (DPF)
  • Automatic Engine Idle
  • Automatic Engine Shutdown
  • Automatic Swing Brake
  • Automatic Two Speed Travel
  • Fuel Water Separator with Indicator
  • Radial Seal – Double Element Air Filter
  • Extended Life Coolant, –37° C (–35° F)

HYDRAULICS

  • Electronic Variable Displacement Piston Pump
  • Load Sensing/Flow Sharing Hydraulics
  • Dedicated Auxiliary Hydraulic Pump
  • Power On Demand
  • Hydraulic Temperature Monitoring
  • Certified Accumulator
  • HYDO Advanced Hydraulic Oil
  • Ecology Drain

OPERATOR ENVIRONMENT

  • Top Guard ISO 10262 1998 Level I
  • ROPS ISO 12117-2:2008
  • Stick Steer Mode
  • Travel Cruise Control
  • Control Pattern Changer
  • Adjustable Wrist Rests
  • Molded Footrests
  • Removable, Washable Floor Mat
  • Travel Pedals and Hand Levers
  • Cat Key with Passcode Option
  • HVAC with Automatic Temperature Control
  • Hydraulic Lockout Controls
  • Integrated Lower Front Window
  • Assisted Front Window Overhead Storage
  • Rear Window Emergency Exit
  • Fabric, High Back, Suspension Seat
  • Retractable Seat Belt (75 mm/3 in)
  • Coat Hook
  • Cup Holder
  • LED Interior Light
  • Literature Holder
  • Mounting Bosses for Top and Front Guards
  • 12V Power Socket
  • Radio – Bluetooth, Auxiliary, Microphone, USB (charging only)
  • Skylight
  • Signaling/Warning Horn
  • Cab and (left side) Boom Work Lights
  • Utility Space for Mobile Phone
  • Next Generation Color LCD Monitor (IP66)
    – Jog Dial Interface
    – Fuel Level and Coolant Temperature Gauges
    – Maintenance and Machine Monitoring
    – Performance and Machine Adjustments
    – Numeric Security Code
    – Multiple Languages
    – Camera Ready (IP68 & IP69K)
    – Hour Meter with Wake Up Switch

UNDERCARRIAGE

  • Greased and Lubricated Track
  • Tie Down Eyes on Track Frame
  • Dozer Blade
  • Dozer Float
  • Bolt-on, Reversible Wear Edge

BOOM, STICK AND LINKAGES

  • One Piece Boom (3400 mm/133.9 in)
  • Standard Stick (1820 mm/71.7 in)
  • Front Shovel Capable – Pin-on/Manual Coupler/Hydraulic Coupler (not available in all regions)
  • Thumb Ready (not available in all regions)

ELECTRICAL

  • 12 Volt Electrical System
  • 60 Ampere Alternator
  • Circuit Breaker
  • 900 CCA Maintenance Free Battery
  • Battery Disconnect
  • Ignition Key Stop Switch
  • Travel Alarm

OTHER

  • Locks on External Enclosure Doors
  • Lockable Fuel Cap
  • Beacon Socket
  • Rear Reflectors

309 CR Optional Equipment

OPERATOR ENVIRONMENT

  • Push to Start with Bluetooth® Key
  • Air Suspension Heated Seat
  • Rain Visor
  • Next Generation Advanced Monitor (below are all included with Next Generation Advanced Monitor option)
    – Touch Screen
    – Site Reference System
    – High Definition Camera Capable (IP68 & IP69K)
    – Numeric Security Code

UNDERCARRIAGE

  • Wide Dozer Blade
  • Steel Tracks (450 mm/17.7 in wide)
  • Wide Steel Tracks (600 mm/23.6 in)
  • Steel Track with Rubber Pads
  • Track Guides

BOOM, STICK AND LINKAGES

  • Long Stick (2360 mm/92.9 in)
  • Attachments including Buckets, Augers and Hammers
  • 2nd Auxiliary Hydraulic Lines with Case Drain
  • Boom Lowering Check Valve
  • Stick Lowering Check Valve
  • Certified Lifting Eye

ELECTRICAL

  • Product Link™ Elite (regulations apply)
  • Rearview Camera
  • Rotating Beacon

GUARDING

  • Mesh Front Guard ISO 10262 1998 Level I
  • Heavy Duty Front Guard ISO 10262 1998 Level II
  • Top Guard ISO 10262 1998 Level II
  • Polycarbonate Front Window EN356 P5A (Cab Only)
  • Track Guards

OTHER

  • Additional Counterweight
  • Water Jacket Heater
  • Refueling Pump
  • Variable Angle Boom (refer to 309 CR VAB brochure for VAB specs and additional information)

See how 309 CR compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

309 CR Mini Hydraulic Excavator

309 CR Mini Hydraulic Excavator

309 CR Mini Hydraulic Excavator

309 CR Mini Hydraulic Excavator

Front View

Top View

Left View

Rear View

Bottom View

Right View

309 CR Mini Hydraulic Excavator

309 CR Mini Hydraulic Excavator
309 CR Mini Hydraulic Excavator
309 CR Mini Hydraulic Excavator
309 CR Mini Hydraulic Excavator
Front View
Top View
Left View
Rear View
Bottom View
Right View
309 CR Mini Hydraulic Excavator

Introducing the Next Generation Cat 7-10 Ton Mini Excavators

Overview of the Next Generation Cat 7-10 Ton Mini Excavators

Standard Monitor on the Next Generation Cat Mini Excavators

Stick Steer on the Cat Next Generation Mini Excavators

Cat 309 CR Mini Excavator Customer Story - Webb Excavating (Tennessee, USA)

Daily Maintenance and Inspection on the Cat 7-10 Ton Mini Excavators

Safety Features on the Cat 7-10 Ton Mini Excavators

Introducing the Next Generation Cat 7-10 Ton Mini Excavators
Overview of the Next Generation Cat 7-10 Ton Mini Excavators
Standard Monitor on the Next Generation Cat Mini Excavators
Stick Steer on the Cat Next Generation Mini Excavators
Cat 309 CR Mini Excavator Customer Story - Webb Excavating (Tennessee, USA)
Daily Maintenance and Inspection on the Cat 7-10 Ton Mini Excavators
Safety Features on the Cat 7-10 Ton Mini Excavators

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the 309 CR

Start 309 CR Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.