General Duty Wide Tip Bucket

General Duty General Duty Wide Tip Bucket 1050 mm (42 in): 552-8281

Request A Price Find Dealer

Key Specs

Width
42 in
1050 mm
Capacity
1.75 yd³
1.34 m³
Weight
2251 lb
1021 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for General Duty Wide Tip Bucket 1050 mm (42 in): 552-8281

Width 42 in 1050 mm
Capacity 1.75 yd³ 1.34 m³
Weight 2251 lb 1021 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size Cat Advansys 90 Cat Advansys 90
Edge Type Straight Straight

See how General Duty Wide Tip Bucket 1050 mm (42 in): 552-8281 compares against frequently compared products.

Media Gallery

General Duty Wide Tip Bucket

336F with General Duty Bucket

336F Excavator loading a 730C Articulated Truck with a General Duty Bucket

311F RR digging in trenching application with a General Duty Bucket

320 Medium Excavator using a General Duty Bucket to load a truck

M317F digging with a General Duty Bucket

General Duty Wide Tip Bucket
336F with General Duty Bucket
336F Excavator loading a 730C Articulated Truck with a General Duty Bucket
311F RR digging in trenching application with a General Duty Bucket
320 Medium Excavator using a General Duty Bucket to load a truck
M317F digging with a General Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the General Duty Wide Tip Bucket 1050 mm (42 in): 552-8281

Start General Duty Wide Tip Bucket 1050 mm (42 in): 552-8281 Tour
close