326 - Tier 3

Medium Excavators 326 - Tier 3

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249
212 hp
157.8 kW
Operating Weight
56600 lb
25700 kg
Maximum Digging Depth
22.4 ft
6820 mm

Overview

Premium Performance with Simple-to-Use Technologies

The Cat® 326 Excavator brings premium performance with simple-to-use technologies to boost your operator efficiencies. Combine these features with an ergonomic cab, longer maintenance intervals, and a power system that reduces fuel and you have a low-cost-per-unit-of-production excavator that’s perfect for medium to heavy-duty applications.

Benefits

Lower Maintenance Costs

Extended and more synchronized maintenance intervals help you get more done at a lower cost compared to the previous model.

Low Fuel Consumption

Three power modes and automatic engine speed control help minimize fuel consumption.

More Operating Efficiency

Offering standard factory-equipped technology to help improve operation output, including Cat Grade with 2D, Grade with Assist and Payload.

Product Specifications for 326 - Tier 3

Net Power - ISO 9249 212 hp 157.8 kW
Net Power - ISO 9249 (DIN) 215 hp (metric) 215 hp (metric)
Engine Model Cat® C7.1 Cat® C7.1
Engine Power - ISO 14396 213 hp 159 kW
Engine Power - ISO 14396 (DIN) 216 hp (metric) 216 hp (metric)
Bore 4 in 105 mm
Stroke 5 in 135 mm
Displacement 428 in³ 7.01 l
Biodiesel Capability Up to B20¹ Up to B20¹
Emissions Cat C7.1 engine emits equivalent to U.S. EPA Tier 3 and EU Stage IIIA. Cat C7.1 engine emits equivalent to U.S. EPA Tier 3 and EU Stage IIIA.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system and alternator with engine speed at 1,900 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system and alternator with engine speed at 1,900 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat engines are compatible with diesel fuel blended with the following lower-carbon intensity fuels** up to: 100% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *For use of blends higher than 20% biodiesel, consult your Cat dealer. **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ¹Cat engines are compatible with diesel fuel blended with the following lower-carbon intensity fuels** up to: 100% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *For use of blends higher than 20% biodiesel, consult your Cat dealer. **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels.
Main System - Maximum Flow 481 L/min (127 gal/min) 481 L/min (127 gal/min)
Maximum Pressure - Equipment 5075 psi 35000 kPa
Maximum Pressure - Equipment - Lift Mode 5510 psi 38000 kPa
Maximum Pressure - Travel 5075 psi 35000 kPa
Maximum Pressure - Swing 4118 psi 28400 kPa
Swing Speed 9.8 r/min 9.8 r/min
Note (1) For CE-marked machine default value may be set lower. For CE-marked machine default value may be set lower.
Maximum Swing Torque 78180 lbf·ft 106 kN·m
Operating Weight 56600 lb 25700 kg
Note Long undercarriage, Heavy Duty (HD) Reach boom, HD R2.95 m (9'8") stick, 1.54m³ (2.01 yd³) HD bucket, 600 mm (24") triple grouser shoes and 4600 kg (10,141 lb) counterweight. Long undercarriage, Heavy Duty (HD) Reach boom, HD R2.95 m (9'8") stick, 1.54m³ (2.01 yd³) HD bucket, 600 mm (24") triple grouser shoes and 4600 kg (10,141 lb) counterweight.
Fuel Tank Capacity 125.2 gal (US) 474 l
Cooling System 6.6 gal (US) 25 l
Engine Oil 6.6 gal (US) 25 l
Swing Drive 3 gal (US) 11.5 l
Final Drive - Each 1.2 gal (US) 4.5 l
Hydraulic System - Including Tank 81.9 gal (US) 310 l
Hydraulic Tank 38.8 gal (US) 147 l
Boom HD Reach 5.9 m (19'4") HD Reach 5.9 m (19'4")
Stick HD Reach 2.95 m (9'8") HD Reach 2.95 m (9'8")
Bucket HD 1.54m³ (2.01 yd³) HD 1.54m³ (2.01 yd³)
Shipping Height - Top of Cab 9.8 ft 3000 mm
Handrail Height 9.8 ft 3000 mm
Shipping Length 33 ft 10060 mm
Tail Swing Radius 9.8 ft 3000 mm
Counterweight Clearance 3.5 ft 1060 mm
Ground Clearance 1.4 ft 440 mm
Track Length 15.2 ft 4640 mm
Length to Center of Rollers 12.6 ft 3830 mm
Track Gauge 8.5 ft 2590 mm
Transport Width 10.5 ft 3190 mm
Maximum Digging Depth 22.4 ft 6820 mm
Boom HD Reach 5.9 m (19'4") HD Reach 5.9 m (19'4")
Stick HD Reach 2.95 m (9'8") HD Reach 2.95 m (9'8")
Bucket HD 1.54m³ (2.01 yd³) HD 1.54m³ (2.01 yd³)
Maximum Reach at Ground Level 33.2 ft 10120 mm
Maximum Cutting Height 31.6 ft 9640 mm
Maximum Loading Height 21.7 ft 6620 mm
Minimum Loading Height 7.8 ft 2390 mm
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 21.8 ft 6650 mm
Maximum Vertical Wall Digging Depth 16.8 ft 5110 mm
Bucket Digging Force - ISO 37320 lbf 166 kN
Stick Digging Force - ISO 27200 lbf 121 kN
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.85 kg (1.9 lb) of refrigerant which has a CO2 equivalent of 1.216 metric tonnes (1.340 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.85 kg (1.9 lb) of refrigerant which has a CO2 equivalent of 1.216 metric tonnes (1.340 tons).

326 - Tier 3 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat® dealer for details.

CAB

  • Rollover Protective Structure (ROPS)
  • Mechanical-suspension seat (Comfort only)
  • Heated air-suspension seat (Deluxe only)
  • High-resolution 203 mm (8 in) LCD touchscreen monitor

CAT TECHNOLOGIES

  • VisionLink®
  • Remote Flash
  • Remote Troubleshoot
  • Work tool recognition and tracking (PL161)
  • Cat Grade with 2D
  • Cat Assist
  • Cat Payload

ELECTRICAL SYSTEM

  • Maintenance-free 1,000 CCA batteries
  • Programmable time-delay LED working lights
  • LED chassis light, left-hand/right-hand boom lights, cab lights

ENGINE

  • Cat C7.1 single turbo diesel engine
  • Three selectable power modes: Power, Smart, Eco
  • Auto engine idle shutdown
  • 52° C (125° F) high-ambient cooling capacity with de-rate
  • –18° C (0° F) cold start capability
  • Double element air filter with integrated precleaner
  • Reversing electric cooling fans

HYDRAULIC SYSTEM

  • Boom and stick regeneration circuits
  • Auto hydraulic warm up
  • Auto two-speed travel
  • Boom and stick drift reduction valve
  • Auto Dig Boost
  • Auto heavy lift
  • Tandem-type electronic main pump
  • Element-type main hydraulic filter

SAFETY AND SECURITY

  • 2D E-Fence
  • Auto hammer stop
  • Rearview camera
  • Ground-level engine shutoff switch
  • Lockable disconnect switch
  • Right-hand handrail and hand hold
  • Signaling/warning horn

SERVICE AND MAINTENANCE

  • Scheduled Oil Sampling (S·O·S℠) ports
  • Ground-level and platform-level engine oil dipsticks
  • Integrated vehicle health management system

UNDERCARRIAGE AND STRUCTURES

  • Tie-down points on base frame
  • 4600 kg (10,141 lb) counterweight

326 - Tier 3 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat® dealer for details.

BOOMS AND STICKS

  • 5.9 m (19'4") Reach boom
  • 5.9 m (19'4") HD Reach boom
  • 10.2 m (33'6") Super Long Reach boom
  • 2.5 m (8'2") Reach stick
  • 2.5 m (8'2") HD Reach stick
  • 7.85 m (25'9") Super Long Reach stick

CAB

  • Operator Protective Guards (OPG)
  • High-resolution 254 mm (10 in) LCD touchscreen monitor
  • Cat Stick Steer

CAT TECHNOLOGIES

  • VisionLink Productivity
  • Operator Coaching
  • Cat Grade with 2D with Attachment Ready Option (ARO)
  • Cat Grade with 3D (single or dual GNSS)
  • Cat Grade 3D Ready
  • Cat Advanced Payload
  • Cat Tiltrotator (TRS) integration

ELECTRICAL SYSTEM

  • 360° lighting

ENGINE

  • –32° C (–25° F) cold start capability

HYDRAULIC SYSTEM

  • Hydraulic efficiency monitoring
  • Hammer return filter circuit

SAFETY AND SECURITY

  • Cat Command (remote control)
  • Right-side-view camera
  • 360° visibility (requires 254 mm [10 in] monitor)
  • Swing alarm
  • Inspection lighting

SERVICE AND MAINTENANCE

  • Electric refueling pump with auto shut off

UNDERCARRIAGE AND STRUCTURES

  • 600 mm (24") triple grouser shoes
  • 600 mm (24") double grouser shoes
  • 700 mm (28") triple grouser shoes
  • 790 mm (31") triple grouser shoes
  • 6700 kg (14,771 lb) counterweight for Super Long Reach

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Lift Assist for Excavators

    Cat Lift Assist is an excavator safety feature that quickly calculates the actual load you are lifting and compares it to the rated load the excavator is capable of handling. Visual and auditory alerts tell you if you are within safe working range or need to take action to avoid tipping.

1 - 8 of 9 Items items
Previous Next

Cat Lift Assist is an excavator safety feature that quickly calculates the actual load you are lifting and compares it to the rated load the excavator is capable of handling. Visual and auditory alerts tell you if you are within safe working range or need to take action to avoid tipping.

Explore Technology
  • Cat Command Remote Control for Construction

    Cat Command is an advanced remote control system that takes operators off the machine and away from potential dangers when working with hazardous materials or in unsafe conditions. The system's deep integration with machine systems ensures smooth and precise control for optimal efficiency and productivity.

1 - 8 of 9 Items items
Previous Next

Cat Command is an advanced remote control system that takes operators off the machine and away from potential dangers when working with hazardous materials or in unsafe conditions. The system's deep integration with machine systems ensures smooth and precise control for optimal efficiency and productivity.

Explore Technology
  • Cat 2D E-fence for Excavators

    Cat® 2D E-fence keeps the front linkage within a predefined work area to avoid hazards like traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the defined boundaries.

1 - 8 of 9 Items items
Previous Next

Cat® 2D E-fence keeps the front linkage within a predefined work area to avoid hazards like traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the defined boundaries.

Explore Technology
  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Grade for Excavators (2D & 3D)

    Digging a foundation. Trenching for a water line. Working on a slope. These jobs demand the precision and speed you get from Cat® Grade technologies. Combining advanced guidance with optional automated machine control, Grade helps operators hit grading targets right on the money in fewer passes.

1 - 8 of 9 Items items
Previous Next

Digging a foundation. Trenching for a water line. Working on a slope. These jobs demand the precision and speed you get from Cat® Grade technologies. Combining advanced guidance with optional automated machine control, Grade helps operators hit grading targets right on the money in fewer passes.

Explore Technology
  • Cat Payload for Excavators

    Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

1 - 8 of 9 Items items
Previous Next

Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

Explore Technology
  • Operator Coaching for Excavators

    Operator Coaching allows operators of all experience levels to take their efficiency and productivity to the next level. With tips and data at their fingertips, operators can track and improve their productivity through everyday work on the job site.

  • VisionLink® Productivity

    VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

Operator Coaching allows operators of all experience levels to take their efficiency and productivity to the next level. With tips and data at their fingertips, operators can track and improve their productivity through everyday work on the job site.

Explore Technology

VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how 326 - Tier 3 compares against frequently compared products.

Media Gallery

326 Hydraulic Excavator

326 Hydraulic Excavator

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the 326 - Tier 3

Start 326 - Tier 3 Tour
close