Ditch Cleaning Tilt Bucket

Ditch Cleaning Tilt Ditch Cleaning Tilt Bucket 1800 mm (72 in): 511-5337

Request A Price Find Dealer

Key Specs

Width
72 in
1800 mm
Capacity
1.83 yd³
1.4 m³
Weight
2436 lb
1105 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Ditch Cleaning Tilt Bucket 1800 mm (72 in): 511-5337

Width 72 in 1800 mm
Capacity 1.83 yd³ 1.4 m³
Weight 2436 lb 1105 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Edge Type Straight Straight

See how Ditch Cleaning Tilt Bucket 1800 mm (72 in): 511-5337 compares against frequently compared products.

Media Gallery

Ditch Cleaning Tilt Bucket

Ditch Cleaning Tilt Bucket

Take the interactive virtual product tour to explore the great features and benefits of the Ditch Cleaning Tilt Bucket 1800 mm (72 in): 511-5337

Start Ditch Cleaning Tilt Bucket 1800 mm (72 in): 511-5337 Tour
close