Severe Duty Bucket

Severe Duty Severe Duty Bucket 2300 mm (91 in): 519-5466

Request A Price Find Dealer

Key Specs

Width
91 in
2300 mm
Capacity
7.06 yd³
5.4 m³
Weight
14101 lb
6396 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Severe Duty Bucket 2300 mm (91 in): 519-5466

Width 91 in 2300 mm
Capacity 7.06 yd³ 5.4 m³
Weight 14101 lb 6396 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 4 4
Adapter Size Cat Advansys 200 Cat Advansys 200
Edge Type Spade Spade

See how Severe Duty Bucket 2300 mm (91 in): 519-5466 compares against frequently compared products.

Media Gallery

Severe Duty Bucket

Photos

Photos

Severe Duty Bucket
Photos
Photos

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the Severe Duty Bucket 2300 mm (91 in): 519-5466

Start Severe Duty Bucket 2300 mm (91 in): 519-5466 Tour
close