Extreme Duty Bucket

Extreme Duty Extreme Duty Bucket 1600 mm (63 in): 518-9339

Request A Price Find Dealer

Key Specs

Width
63 in
1600 mm
Capacity
3.41 yd³
2.61 m³
Weight
6669 lb
3025 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Extreme Duty Bucket 1600 mm (63 in): 518-9339

Width 63 in 1600 mm
Capacity 3.41 yd³ 2.61 m³
Weight 6669 lb 3025 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 4 4
Adapter Size Cat Advansys 130 Cat Advansys 130
Edge Type Spade Spade

See how Extreme Duty Bucket 1600 mm (63 in): 518-9339 compares against frequently compared products.

Media Gallery

Extreme Duty Bucket

Extreme Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

360 View

Take the interactive virtual product tour to explore the great features and benefits of the Extreme Duty Bucket 1600 mm (63 in): 518-9339

Start Extreme Duty Bucket 1600 mm (63 in): 518-9339 Tour
close