Heavy Duty Bucket

Heavy Duty Heavy Duty Bucket 1850 mm (72 in): 528-4660

Request A Price Find Dealer

Key Specs

Width
72 in
1850 mm
Capacity
3.52 yd³
2.69 m³
Weight
5108 lb
2317 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task. Not all attachments are available in all regions. Consult your Cat dealer for specific attachments available in your region.

Product Specifications for Heavy Duty Bucket 1850 mm (72 in): 528-4660

Width 72 in 1850 mm
Capacity 3.52 yd³ 2.69 m³
Weight 5108 lb 2317 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size Cat Advansys 110 Cat Advansys 110
Edge Type Spade Spade

See how Heavy Duty Bucket 1850 mm (72 in): 528-4660 compares against frequently compared products.

Media Gallery

Heavy Duty Bucket

Photos

Photos

Photos

Heavy Duty Bucket
Photos
Photos
Photos

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

360 View

Take the interactive virtual product tour to explore the great features and benefits of the Heavy Duty Bucket 1850 mm (72 in): 528-4660

Start Heavy Duty Bucket 1850 mm (72 in): 528-4660 Tour
close