Ditch Cleaning Bucket

Ditch Cleaning Ditch Cleaning Bucket 1200 mm (48 in): 439-7299

Request A Price Find Dealer

Key Specs

Width
48 in
1200 mm
Capacity
0.74 yd³
0.57 m³
Weight
855 lb
388 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Ditch Cleaning Bucket 1200 mm (48 in): 439-7299

Width 48 in 1200 mm
Capacity 0.74 yd³ 0.57 m³
Weight 855 lb 388 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Edge Type Straight Straight

See how Ditch Cleaning Bucket 1200 mm (48 in): 439-7299 compares against frequently compared products.

Media Gallery

Ditch Cleaning Bucket

Ditch Cleaning Bucket

Take the interactive virtual product tour to explore the great features and benefits of the Ditch Cleaning Bucket 1200 mm (48 in): 439-7299

Start Ditch Cleaning Bucket 1200 mm (48 in): 439-7299 Tour
close