Severe Duty Bucket

Severe Duty Severe Duty Bucket 1450 mm (57 in): 519-5295

Request A Price Find Dealer

Key Specs

Width
57 in
1450 mm
Capacity
3.92 yd³
3 m³
Weight
7928 lb
3596 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Severe Duty Bucket 1450 mm (57 in): 519-5295

Width 57 in 1450 mm
Capacity 3.92 yd³ 3 m³
Weight 7928 lb 3596 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 4 4
Adapter Size Cat Advansys 150 Cat Advansys 150
Edge Type Straight Straight

See how Severe Duty Bucket 1450 mm (57 in): 519-5295 compares against frequently compared products.

Media Gallery

Severe Duty Bucket

Photos

Photos

Severe Duty Bucket
Photos
Photos

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the Severe Duty Bucket 1450 mm (57 in): 519-5295

Start Severe Duty Bucket 1450 mm (57 in): 519-5295 Tour
close