Severe Duty Bucket

Severe Duty Severe Duty Bucket 1650 mm (66 in): 528-4663

Request A Price Find Dealer

Key Specs

Width
66 in
1650 mm
Capacity
3.15 yd³
2.41 m³
Weight
4844 lb
2197 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Severe Duty Bucket 1650 mm (66 in): 528-4663

Width 66 in 1650 mm
Capacity 3.15 yd³ 2.41 m³
Weight 4844 lb 2197 kg
Interface For use with CW-45 Dedicated Coupler For use with CW-45 Dedicated Coupler
Adapter Quantity 5 5
Adapter Size Cat Advansys 110 Cat Advansys 110
Edge Type Spade Spade

See how Severe Duty Bucket 1650 mm (66 in): 528-4663 compares against frequently compared products.

Media Gallery

Severe Duty Bucket

Photos

Severe Duty Bucket
Photos

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the Severe Duty Bucket 1650 mm (66 in): 528-4663

Start Severe Duty Bucket 1650 mm (66 in): 528-4663 Tour
close