Clean-up Bucket

Clean-up Clean-up Bucket 1800 mm (72 in): 439-7323

Request A Price Find Dealer

Key Specs

Width
72 in
1800 mm
Capacity
3.24 yd³
2.48 m³
Weight
3183 lb
1444 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Clean-up Bucket 1800 mm (72 in): 439-7323

Width 72 in 1800 mm
Capacity 3.24 yd³ 2.48 m³
Weight 3183 lb 1444 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Edge Type Straight Straight

See how Clean-up Bucket 1800 mm (72 in): 439-7323 compares against frequently compared products.

Media Gallery

Clean-up Bucket

Close-up of an excavator with a Clean-up Bucket

Grading work with a Clean-up Bucket

Clean-up bucket doing ditch work.

Clean-up Bucket
Close-up of an excavator with a Clean-up Bucket
Grading work with a Clean-up Bucket
Clean-up bucket doing ditch work.

Cat Excavator Buckets | Clean-up

Cat Excavator Buckets | Clean-up

Take the interactive virtual product tour to explore the great features and benefits of the Clean-up Bucket 1800 mm (72 in): 439-7323

Start Clean-up Bucket 1800 mm (72 in): 439-7323 Tour
close