General Duty Bucket

General Duty General Duty Bucket 2050 mm (81 in): 519-5292

Request A Price Find Dealer

Key Specs

Width
81 in
2050 mm
Capacity
6.91 yd³
5.29 m³
Weight
9378 lb
4254 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task. Not all attachments are available in all regions. Consult your Cat dealer for specific attachments available in your region.

Product Specifications for General Duty Bucket 2050 mm (81 in): 519-5292

Width 81 in 2050 mm
Capacity 6.91 yd³ 5.29 m³
Weight 9378 lb 4254 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size Cat Advansys 150 Cat Advansys 150
Edge Type Straight Straight

See how General Duty Bucket 2050 mm (81 in): 519-5292 compares against frequently compared products.

Media Gallery

General Duty Bucket

General Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

360 View

Take the interactive virtual product tour to explore the great features and benefits of the General Duty Bucket 2050 mm (81 in): 519-5292

Start General Duty Bucket 2050 mm (81 in): 519-5292 Tour
close