Heavy Duty Bucket

Heavy Duty Heavy Duty Bucket 900 mm (36 in): 550-9565

Request A Price Find Dealer

Key Specs

Width
36 in
900 mm
Capacity
1 yd³
0.76 m³
Weight
1831 lb
831 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Heavy Duty Bucket 900 mm (36 in): 550-9565

Width 36 in 900 mm
Capacity 1 yd³ 0.76 m³
Weight 1831 lb 831 kg
Interface For use with Cat Pin Grabber Coupler For use with Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size Cat Advansys 90 Cat Advansys 90
Edge Type Straight Straight

See how Heavy Duty Bucket 900 mm (36 in): 550-9565 compares against frequently compared products.

Media Gallery

Heavy Duty Bucket

325F CR using a Heavy Duty Bucket

320F with Heavy Duty Bucket

323 digging with a Heavy Duty Bucket

330 GC using a Heavy Duty Bucket

336 GC loading 772G

Heavy Duty Bucket
325F CR using a Heavy Duty Bucket
320F with Heavy Duty Bucket
323 digging with a Heavy Duty Bucket
330 GC using a Heavy Duty Bucket
336 GC loading 772G

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

360 View

Take the interactive virtual product tour to explore the great features and benefits of the Heavy Duty Bucket 900 mm (36 in): 550-9565

Start Heavy Duty Bucket 900 mm (36 in): 550-9565 Tour
close