Severe Duty Bucket

Severe Duty Severe Duty Bucket 1050 mm (42 in): 528-2192

Request A Price Find Dealer

Key Specs

Width
42 in
1050 mm
Capacity
1.75 yd³
1.34 m³
Weight
3790 lb
1719 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Severe Duty Bucket 1050 mm (42 in): 528-2192

Width 42 in 1050 mm
Capacity 1.75 yd³ 1.34 m³
Weight 3790 lb 1719 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 4 4
Adapter Size Cat Advansys 110 Cat Advansys 110
Edge Type Straight Straight

See how Severe Duty Bucket 1050 mm (42 in): 528-2192 compares against frequently compared products.

Media Gallery

Severe Duty Bucket

Photos

Photos

Photos

Severe Duty Bucket
Photos
Photos
Photos

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the Severe Duty Bucket 1050 mm (42 in): 528-2192

Start Severe Duty Bucket 1050 mm (42 in): 528-2192 Tour
close