Severe Duty Bucket

Severe Duty Severe Duty Bucket 1150 mm (45 in): 519-5294

Request A Price Find Dealer

Key Specs

Width
45 in
1150 mm
Capacity
3 yd³
2.3 m³
Weight
7008 lb
3179 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Severe Duty Bucket 1150 mm (45 in): 519-5294

Width 45 in 1150 mm
Capacity 3 yd³ 2.3 m³
Weight 7008 lb 3179 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 3 3
Adapter Size Cat Advansys 150 Cat Advansys 150
Edge Type Straight Straight

See how Severe Duty Bucket 1150 mm (45 in): 519-5294 compares against frequently compared products.

Media Gallery

Severe Duty Bucket

Photos

Photos

Severe Duty Bucket
Photos
Photos

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

360 View

Take the interactive virtual product tour to explore the great features and benefits of the Severe Duty Bucket 1150 mm (45 in): 519-5294

Start Severe Duty Bucket 1150 mm (45 in): 519-5294 Tour
close