249D3

Compact Track Loaders 249D3

Checking Price

Request A Price Shop Now

Key Specs

Gross Power - SAE J1995
67.1 hp
50.1 kW
Rated Operating Capacities - 35% Tipping Load
1740 lb
790 kg
Operating Weight
7831 lb
3552 kg

Overview

Comfortable. Performance. Smart.

The Cat® 249D3 Compact Track Loader, with its vertical lift design, delivers extended reach and lift height for quick and easy truck loading. Its standard, suspended undercarriage system provides superior traction, flotation, stability and speed to work in a wide range of applications and underfoot conditions.

Benefits

15% Additional Space For More Operator Comfort

•Redesigned, More Comfortable Cab •Wider opening door for easier machine entry

PERFORMANCE

•Improved Performance-Tuned Suspension •Customer Driven Enhancements to Fuel System and Drive Train

SMART

•Providing the Next Level Machine and Tool Compatibility •Integrated SMART technology to automate complex attachments – INDUSTRY FIRSTS ·Attachment recognition ·Tailors controls ·Grade Assist

Product Specifications for 249D3

Gross Power - SAE J1995 67.1 hp 50.1 kW
Displacement 134.3 in³ 2.2 l
Bore 3.3 in 84 mm
Stroke 3.9 in 100 mm
Net Power - ISO 9249 66.5 hp 49.6 kW
Net Power 65.8 hp 49.1 kW
Net Power - SAE 1349 65.8 hp 49.1 kW
Peak Torque - 1,500 rpm - SAE J1995 153 ft·lbf 208 N·m
Engine Model Cat C2.2 CRDI Cat C2.2 CRDI
Rated Operating Capacities - 35% Tipping Load 1740 lb 790 kg
Tipping Load 4970 lb 2260 kg
Breakout Force - Tilt Cylinder 3907 lb 1772 kg
Ground Contact Area - With 320 mm/12.6 in Track 1373 in² 0.89 m²
Ground Pressure - With 320 mm/12.6 in Track 5.7 psi 39.3 kPa
Ground Contact Area - With 400 mm/15.7 in Track 1716 in² 1.11 m²
Ground Pressure - With 400 mm/15.7 in Track 4.7 psi 32.2 kPa
Rated Operating Capacities - 50% Tipping Load 2485 lb 1130 kg
Note Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, 1730 mm (68 in) low profile bucket, 320 mm (12.6 in) tracks, standard flow hydraulics, C0 cab (OROPS, static seat), 850 CCA battery, manual quick coupler, no self level and no optional counterweights (unless otherwise noted). Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, 1730 mm (68 in) low profile bucket, 320 mm (12.6 in) tracks, standard flow hydraulics, C0 cab (OROPS, static seat), 850 CCA battery, manual quick coupler, no self level and no optional counterweights (unless otherwise noted).
Rated Operating Capacity with Optional Counterweight 2700 lb 1225 kg
Operating Weight 7831 lb 3552 kg
Note Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, 1730 mm (68 in) low profile bucket, 320 mm (12.6 in) tracks, standard flow hydraulics, C0 cab (OROPS, static seat), 850 CCA battery, manual quick coupler, no self level and no optional counterweights (unless otherwise noted). Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, 1730 mm (68 in) low profile bucket, 320 mm (12.6 in) tracks, standard flow hydraulics, C0 cab (OROPS, static seat), 850 CCA battery, manual quick coupler, no self level and no optional counterweights (unless otherwise noted).
Length - Track on Ground 54.5 in 1384 mm
Overall Length - Track 71.2 in 1808 mm
Height - Top of Cab 80.3 in 2039 mm
Ground Clearance 7.6 in 194 mm
Departure Angle 34.5° 34.5°
Maximum Dump Angle 48° 48°
Vehicle Width (400 mm/15.7 in tracks) 69.1 in 1756 mm
Length - With Bucket on Ground 127.3 in 3233 mm
Maximum Overall Height 150.8 in 3831 mm
Bucket Pin Height - Carry Position 8.6 in 219 mm
Maximum Reach - With Arms Parallel to Ground 51.8 in 1317 mm
Length - Without Bucket 99.3 in 2523 mm
Turning Radius from Center - Machine Rear 57.4 in 1458 mm
Bucket Pin Height - Maximum Lift 118.2 in 3002 mm
Clearance at Maximum Lift and Dump 88.7 in 2253 mm
Vehicle Width (320 mm/12.6 in tracks) 66 in 1676 mm
Turning Radius from Center - Coupler 45.7 in 1160 mm
Reach - Maximum Lift/Dump 28.6 in 727 mm
Rack Back Angle - Maximum Height 87.5° 87.5°
Turning Radius from Center - Bucket 81.1 in 2060 mm
Note Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, 1730 mm (68 in) low profile bucket, 320 mm (12.6 in) tracks, standard flow hydraulics, C0 cab (OROPS, static seat), 850 CCA battery, manual quick coupler, no self level and no optional counterweights (unless otherwise noted). Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, 1730 mm (68 in) low profile bucket, 320 mm (12.6 in) tracks, standard flow hydraulics, C0 cab (OROPS, static seat), 850 CCA battery, manual quick coupler, no self level and no optional counterweights (unless otherwise noted).
Bucket Pin Reach - Maximum Lift 12.2 in 311 mm
Hydraulic Flow - Standard - Loader Hydraulic Pressure 3336 psi 23000 kPa
Hydraulic Flow - High Flow - Loader Hydraulic Flow 26 gal/min 99 l/min
Hydraulic Flow - High Flow - Loader Hydraulic Pressure 3336 psi 23000 kPa
Hydraulic Flow - High Flow - Hydraulic Power (Calculated) 50.9 hp 38 kW
Hydraulic Flow - Standard - Loader Hydraulic Flow 18 gal/min 69 l/min
Hydraulic Flow - Standard - Hydraulic Power (Calculated) 35.5 hp 26.5 kW
ROPS ISO 3471:2008 ISO 3471:2008
FOPS ISO 3449:2005 Level I ISO 3449:2005 Level I
Travel Speed - Forward or Reverse - One Speed 5 mile/h 8.1 km/h
Travel Speed - Forward or Reverse - Two Speed 7.6 mile/h 12.2 km/h
Engine Crankcase 2.6 gal (US) 10 l
Fuel Tank 15.1 gal (US) 57 l
Hydraulic System 11.9 gal (US) 45 l
Cooling System 3.2 gal (US) 12 l
Hydraulic Tank 9 gal (US) 34 l
Outside Cab*** 103 dB(A) 103 dB(A)
Inside Cab** 83 dB(A) 83 dB(A)
Note (3) ***The labeled sound power level for the CE marked configurations when measured according to the test procedure and conditions specified in 2000/14/EC. ***The labeled sound power level for the CE marked configurations when measured according to the test procedure and conditions specified in 2000/14/EC.
Note (2) **The declared dynamic operator sound pressure levels per ISO 6396:2008. The measurements were conducted with the cab doors and windows closed and at 70% of the maximum engine cooling fan speed. The sound level may vary at different engine cooling fan speeds. **The declared dynamic operator sound pressure levels per ISO 6396:2008. The measurements were conducted with the cab doors and windows closed and at 70% of the maximum engine cooling fan speed. The sound level may vary at different engine cooling fan speeds.
Note (1) Cab and Rollover Protective Structures (ROPS) are standard in North America and Europe. Cab and Rollover Protective Structures (ROPS) are standard in North America and Europe.
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.81 kg of refrigerant which has a CO2 equivalent of 1.158 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.81 kg of refrigerant which has a CO2 equivalent of 1.158 metric tonnes.

249D3 Standard Equipment

ELECTRICAL

  • 12 volt Electrical System
  • 80 ampere Alternator
  • Ignition Key Start/Stop Switch
  • Lights: Gauge Backlighting, Two Rear Tail Lights, Two Adjustable Front and Rear Halogen Lights, Dome Light
  • Backup Alarm
  • Heavy Duty Battery, 850 CCA

OPERATOR ENVIRONMENT

  • Gauges: Fuel Level, Hour Meter
  • Operator Warning System Indicators: Air Filter Restriction, Alternator Output, Armrest Raised/Operator Out of Seat, Engine Coolant Temperature, Engine Oil Pressure, Glow Plug Activation, Hydraulic Filter Restriction, Hydraulic Oil Temperature, Park Brake Engaged
  • Adjustable Vinyl Seat
  • Fold In Ergonomic Contoured Armrest
  • Control Interlock System, when operator leaves seat or armrest raised: Hydraulic System Disables, Hydrostatic Transmission Disables, Parking Brake Engages
  • ROPS Cab, Open, Tilt Up
  • FOPS, Level I
  • Top and Rear Windows
  • Floor Mat
  • Interior Rearview Mirror
  • 12 volt Electric Socket
  • Horn
  • Hand (Dial) Throttle, Electronic
  • Adjustable Joystick Controls
  • Anti-theft Security System with 6-button Keypad
  • Storage Compartment with Netting

POWER TRAIN

  • Cat C2.2, Turbo Diesel Engine, Meeting Tier 4 Final and Stage V emission standards
  • Air Cleaner, Dual Element, Radial Seal
  • S·O·SSM Sampling Valve, Hydraulic Oil
  • Filters, Cartridge-type, Hydraulic
  • Filters, Canister-type, Fuel and Water Separator
  • ATAAC/Radiator/Hydraulic Oil Cooler (side-by-side)
  • Spring Applied, Hydraulically Released Parking Brakes
  • Hydrostatic Transmission, Two Speed Travel
  • Suspension – Independent Torsion Axles (4)

OTHER

  • Engine Enclosure, Lockable
  • Extended Life Antifreeze, –36° C (–33° F)
  • Machine Tie Down Points (6)
  • Support, Lift Arm
  • Hydraulic Oil Level Sight Gauge
  • Radiator Coolant Level Sight Gauge
  • Radiator, Expansion Bottle
  • Cat ToughGuard™ Hose
  • Auxiliary, Hydraulics, Continuous Flow
  • Heavy Duty, Flat Faced Quick Disconnects with Integrated Pressure Release
  • Split D-Ring to Route Work Tool Hoses Along Side of Left Lift Arm
  • Electrical Outlet, Beacon
  • Belly Pan Cleanout
  • Variable Speed Demand Fan
  • Product Link™ PL240, Cellular

MANDATORY EQUIPMENT

  • Hydraulics, Standard or High Flow
  • Quick Coupler, Mechanical or Powered
  • High Visibility Seat Belt, 50 mm (2 in) or 75 mm (3 in)
  • EU Preparation Package (Europe only)
  • Steel Imbed Rubber Track – 320 mm (12.6 in) Block Tread or 400 mm (15.7 in) Bar Tread
  • Dual Flange Front Idler/Single Flange Rear Idler
  • PERFORMANCE PACKAGES:
    – Performance Package H1: Standard Flow Hydraulics (No Self Level)
    – Performance Package H2: Standard Flow Hydraulics, Dual Direction Electronic Self Level (Raise and Lower), Work Tool Return to Dig, Work Tool Positioner, and Electronic Snubbing (Raise and Lower)
    – Performance Package H3: High Flow Hydraulics, Dual Direction Electronic Self Level (Raise and Lower), Work Tool Return to Dig, Work Tool Positioner, and Electronic Snubbing (Raise and Lower)
  • COMFORT PACKAGES
    – Open ROPS (C0): Static Seat (No Foot Throttle, Headliner, Heater or Door)
    – Open ROPS (C1): Foot Throttle, Headliner, Cup Holder, and choice of Seat (Mechanical Suspension or High Back, Heated, Air Ride Seat) (No Heater or Door)
    – Enclosed ROPS with Heater (C2): Foot Throttle, Headliner, Heater and Defroster, Side Windows, Cup Holder, Radio Ready, choice of Seat (Mechanical Suspension or High Back, Heated, Air Ride Seat) and Door (Glass or Polycarbonate)
    – Enclosed ROPS with A/C (C3): C2 + Air Conditioner

249D3 Optional Equipment

OPTIONAL EQUIPMENT

  • Hand-Foot Style Controls
  • External Counterweights
  • Beacon, Rotating
  • Engine Block Heater – 120V
  • Oil, Hydraulic, Cold Operation
  • Paint, Custom
  • Product Link PL641, Cellular
  • Ride Control
  • Advanced Display with Rearview Camera: Full Color, 127 mm (5 in) LCD screen, Advanced Multi-operator Security System, On-screen Adjustments for Implement Response, Hystat Response, and Creep Control. (Standard Equipment in Europe Only)
  • Work Tool Return to Dig and Work Tool Positioner
  • Bluetooth® Radio with Microphone (AM/FM/Weather Band Receiver with USB and Auxiliary Input Jack)

See how 249D3 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

Cat® 249D3 Compact Track Loader

Cat® 249D3 Compact Track Loader

Cat® 249D3 Compact Track Loader

Cat® 249D3 Compact Track Loader

Cat® 249D3 Compact Track Loader

Cat® 249D3 Compact Track Loader

Cat® 249D3 Compact Track Loader

Cat® 249D3 Compact Track Loader

Cat® 249D3 Compact Track Loader

Cat® 249D3 Compact Track Loader
Cat® 249D3 Compact Track Loader
Cat® 249D3 Compact Track Loader
Cat® 249D3 Compact Track Loader
Cat® 249D3 Compact Track Loader
Cat® 249D3 Compact Track Loader
Cat® 249D3 Compact Track Loader
Cat® 249D3 Compact Track Loader
Cat® 249D3 Compact Track Loader

Cat® Skid Steer and Compact Track Loaders D3 Series | At Work

Cat® Compact Track Loader D3 Series | Overview

Cat® Compact Track Loader D3 Series | Features and Benefits

Cat® Skid Steer and Compact Track Loader D3 Series | Daily Maintenance Overview

Cat® Compact Track Loader D3 Series | Track Maintenance and Adjustment

Cat® Skid Steer and Compact Track Loaders D3 Series – Experience What You Inspired

The Cat® D3 Series Skid Steer and Compact Track Loaders

Cat® Skid Steer and Compact Track Loaders D3 Series | At Work
Cat® Compact Track Loader D3 Series | Overview
Cat® Compact Track Loader D3 Series | Features and Benefits
Cat® Skid Steer and Compact Track Loader D3 Series | Daily Maintenance Overview
Cat® Compact Track Loader D3 Series | Track Maintenance and Adjustment
Cat® Skid Steer and Compact Track Loaders D3 Series – Experience What You Inspired
The Cat® D3 Series Skid Steer and Compact Track Loaders

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the 249D3

Start 249D3 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Command Remote Control for Construction

    Cat Command is an advanced remote control system that takes operators off the machine and away from potential dangers when working with hazardous materials or in unsafe conditions. The system's deep integration with machine systems ensures smooth and precise control for optimal efficiency and productivity.

1 - 8 of 9 Items items
Previous Next

Cat Command is an advanced remote control system that takes operators off the machine and away from potential dangers when working with hazardous materials or in unsafe conditions. The system's deep integration with machine systems ensures smooth and precise control for optimal efficiency and productivity.

Explore Technology
  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

Check out current offers for the 249D3

View More Offers