Studio Shot

Industrial Performance Buckets 2340 mm (92 in), 0.72 m3 (0.94 yd3) Bolt-On Teeth

Request A Price Click for Price

Key Specs

Width
92.1 in
2340 mm
Capacity
0.94 yd³
0.72 m³
Weight
795.9 lb
361 kg

Overview

Used to load, carry and dump in a variety of applications.

Product Specifications for 2340 mm (92 in), 0.72 m3 (0.94 yd3) Bolt-On Teeth

Width 92.1 in 2340 mm
Capacity 0.94 yd³ 0.72 m³
Weight 795.9 lb 361 kg
Height 21.7 in 550 mm
Length 43 in 1092 mm
Base Edge Thickness 0.7 in 19 mm
Sidewall Thickness 0.2 in 5 mm
Interface Type Skid Steer Coupler Skid Steer Coupler

See how 2340 mm (92 in), 0.72 m3 (0.94 yd3) Bolt-On Teeth compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Cat® 299D2 Compact Track Loader with an Industrial Bucket at Work

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® 299D2 Compact Track Loader with an Industrial Bucket at Work

Cat® Buckets for Compact Loaders at Work

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Buckets for Compact Loaders at Work
An Attachment for Every Job - Cat® Work Tool Attachments