Studio Shot

Mulchers HM112


Key Specs

Overall Width
59.8 in
1518 mm
Working Width
48.8 in
1240 mm
Length
48 in
1219 mm

Overview

High-performance cutting and mulching of vegetation and overgrowth.

Product Specifications for HM112

Overall Width 59.8 in 1518 mm
Working Width 48.8 in 1240 mm
Length 48 in 1219 mm
Overall Height 50.4 in 1281 mm
Weight 1682.1 lb 763 kg
Drive Method V-Belt V-Belt
Motor Axial Piston Dual Speed Axial Piston Dual Speed
Required Hydraulics Standard Flow Standard Flow
Optimal Hydraulic Flow 60-69 L/min (16-18 gpm) 60-69 L/min (16-18 gpm)
Optimal Hydraulic Pressure 200-230 bar (2900-3336 psi) 200-230 bar (2900-3336 psi)
Drum Speed 2670-3070 RPM 2670-3070 RPM
Fixed Teeth per Drum 30 30
Maximum Cutting Diameter 7.9 in 200 mm
Maximum Cutting Depth 2.8 in 70 mm

See how HM112 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Cat® 259D Compact Track Loader and HM215C Mulcher

Cat® Mulcher in Action

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® 259D Compact Track Loader and HM215C Mulcher
Cat® Mulcher in Action

Cat® C Series Mulcher at Work

Cat® C Series Mulcher Overview

Cat® C Series Standard Flow Mulcher Maintenance Tips

Cat® C Series Standard Flow Mulcher Operating Tips

Cat® 299D2 XHP Compact Track Loader with Mulcher Customer Story (Northamptonshire, UK)

Cat® Mulcher Features and Benefits

Cat® Mulcher for Skid Steer Loaders and Compact Track Loaders | Overview

Cat® C Series Mulcher at Work
Cat® C Series Mulcher Overview
Cat® C Series Standard Flow Mulcher Maintenance Tips
Cat® C Series Standard Flow Mulcher Operating Tips
Cat® 299D2 XHP Compact Track Loader with Mulcher Customer Story (Northamptonshire, UK)
Cat® Mulcher Features and Benefits
Cat® Mulcher for Skid Steer Loaders and Compact Track Loaders | Overview

360 View

Check out current offers for the HM112

View More Offers