299D3 XE Land Management

Compact Track Loaders 299D3 XE Land Management

Request A Price Find Dealer

Key Specs

Gross Power - SAE J1995
110 hp
82 kW
Rated Operating Capacities - 35% Tipping Load
4340 lb
1975 kg
Operating Weight
12764 lb
5790 kg

Overview

Purpose-Built, High Production Segment Solution

The Cat® 299D3 XE Land Management Compact Track Loader is a segment focused machine solution for customers involved in demanding vegetation-management applications, ranging from mulching, brush-cutting, vegetation control, and mowing. The 299D3 XE Land Management machine’s powerful Cat C3.8 engine combined with its high-flow/high-pressure auxiliary hydraulic system to deliver a calculated hydraulic power rating of 70 kW (94 hp), resulting in optimum performance when powering high-production, hydro-mechanical attachments.

Benefits

80% Additional Fuel Capacity

•External fuel tanks deliver 12 hour run time

PROTECTION

•Customer Driven Improvements in Machine Sealing and Guarding

30% Additional Rated Operating Capacity

•1000 lbs (454 kg) more Rated Operating Capacity

Product Specifications for 299D3 XE Land Management

Gross Power - SAE J1995 110 hp 82 kW
Net Power - SAE 1349 106 hp 79 kW
Displacement 232 in³ 3.8 l
Bore 3.9 in 100 mm
Stroke 4.7 in 120 mm
Net Power 106 hp 79 kW
Net Power - ISO 9249 107 hp 80 kW
Engine Model Cat C3.8 DIT (turbo) Cat C3.8 DIT (turbo)
Peak Torque - 1,500 rpm - SAE J1995 276 ft·lbf 374 N·m
Rated Operating Capacities - 35% Tipping Load 4340 lb 1975 kg
Tipping Load 12400 lb 5635 kg
Breakout Force - Tilt Cylinder 7270 lb 3298 kg
Breakout Force - Lift Cylinder 6162 lb 2795 kg
Ground Pressure - With 450 mm/17.7 in Track 5.2 psi 35.8 kPa
Rated Operating Capacities - 50% Tipping Load 6200 lb 2820 kg
Ground Contact Area - With 400 mm/15.7 in Track 2171 in² 1.41 m²
Ground Contact Area - With 450 mm/17.7 in Track 2443 in² 1.58 m²
Ground Pressure - With 400 mm/15.7 in Track 5.9 psi 40.5 kPa
Note Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, two speed, ride control, enclosed cab with polycarbonate door, side windows, air conditioning, air ride seat, advanced display, rearview camera, 1,000 CCA battery, dual direction self level, 2036 mm (80 in) low profile bucket, 400 mm (15.7 in) tracks, triple flange front/rear idlers, and manual quick coupler. Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, two speed, ride control, enclosed cab with polycarbonate door, side windows, air conditioning, air ride seat, advanced display, rearview camera, 1,000 CCA battery, dual direction self level, 2036 mm (80 in) low profile bucket, 400 mm (15.7 in) tracks, triple flange front/rear idlers, and manual quick coupler.
Operating Weight 12764 lb 5790 kg
Note Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, two speed, ride control, enclosed cab with polycarbonate door, side windows, air conditioning, air ride seat, advanced display, rearview camera, 1,000 CCA battery, dual direction self level, 2036 mm (80 in) low profile bucket, 400 mm (15.7 in) tracks, triple flange front/rear idlers, and manual quick coupler. Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, two speed, ride control, enclosed cab with polycarbonate door, side windows, air conditioning, air ride seat, advanced display, rearview camera, 1,000 CCA battery, dual direction self level, 2036 mm (80 in) low profile bucket, 400 mm (15.7 in) tracks, triple flange front/rear idlers, and manual quick coupler.
Length - Track on Ground 69.6 in 1767 mm
Overall Length - Track 89.4 in 2270 mm
Height - Top of Cab 83.6 in 2125 mm
Ground Clearance 9.6 in 245 mm
Departure Angle 33° 33°
Maximum Dump Angle 54° 54°
Turning Radius from Center - Coupler 58.1 in 1476 mm
Turning Radius from Center - Machine Rear 74 in 1881 mm
Vehicle Width (400 mm/15.7 in tracks) 76 in 1931 mm
Turning Radius from Center - Bucket (racked) 91.1 in 2314 mm
Note Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, two speed, ride control, enclosed cab with polycarbonate door, side windows, air conditioning, air ride seat, advanced display, rearview camera, 1,000 CCA battery, dual direction self level, 2036 mm (80 in) low profile bucket, 400 mm (15.7 in) tracks, triple flange front/rear idlers, and manual quick coupler. Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, two speed, ride control, enclosed cab with polycarbonate door, side windows, air conditioning, air ride seat, advanced display, rearview camera, 1,000 CCA battery, dual direction self level, 2036 mm (80 in) low profile bucket, 400 mm (15.7 in) tracks, triple flange front/rear idlers, and manual quick coupler.
Length - Without Bucket 125.5 in 3189 mm
Bucket Pin Reach - Maximum Lift 19.4 in 493 mm
Clearance at Maximum Lift and Dump 94.5 in 2399 mm
Rack Back Angle - Maximum Height 81° 81°
Vehicle Width (450 mm/17.7 in tracks) 78 in 1982 mm
Maximum Overall Height 158.7 in 4032 mm
Reach - Maximum Lift/Dump 33.6 in 852 mm
Length - With Bucket on Ground 154.7 in 3931 mm
Maximum Reach - With Arms Parallel to Ground 51.9 in 1319 mm
Bucket Pin Height - Maximum Lift 126.3 in 3208 mm
Bucket Pin Height - Carry Position 7.1 in 180 mm
Roll Back Angle 25° 25°
Standard Flow Mode - Loader Hydraulic Flow 23 gal/min 86 l/min
Standard Flow Mode - Loader Hydraulic Pressure 3335 psi 23000 kPa
Standard Flow Mode - Hydraulic Power - Calculated 44 hp 33 kW
Hydraulic Flow - XE - Hydraulic Power (calculated) 94 hp 70 kW
Hydraulic Flow - XE - Maximum Loader Hydraulic Flow* 40 gal/min 150 l/min
Hydraulic Flow - XE - Maximum Loader Hydraulic Pressure 4061 psi 28000 kPa
Note *When equipped with Cat 400 Series work tools. *When equipped with Cat 400 Series work tools.
ROPS ISO 3471:2008 ISO 3471:2008
FOPS ISO 3449:2005 Level I ISO 3449:2005 Level I
Travel Speed - Forward or Reverse - Two Speed 8.3 mile/h 13.3 km/h
Travel Speed - Forward or Reverse - One Speed 5.5 mile/h 8.9 km/h
Cooling System 4.1 gal (US) 16 l
Engine Crankcase 3.5 gal (US) 13 l
Fuel Tank 58 gal (US) 220 l
Hydraulic System 14.5 gal (US) 55 l
Hydraulic Tank 10.3 gal (US) 39 l
Diesel Exhaust Fluid (DEF) Tank 5 gal (US) 19 l
Note (2) *The declared dynamic operator sound pressure levels per ISO 6396:2008. The measurements were conducted with the cab doors and windows closed and at 70% of the maximum engine cooling fan speed. The sound level may vary at different engine cooling fan speeds. *The declared dynamic operator sound pressure levels per ISO 6396:2008. The measurements were conducted with the cab doors and windows closed and at 70% of the maximum engine cooling fan speed. The sound level may vary at different engine cooling fan speeds.
Inside Cab* 83 dB(A) 83 dB(A)
Outside Cab** 104 dB(A) 104 dB(A)
Note (1) Sealed and pressurized cab is standard in North America and Europe. Sealed and pressurized cab is standard in North America and Europe.
Note (3) **The labeled sound power level for the CE marked configurations when measured according to the test procedure and conditions specified in 2000/14/EC. **The labeled sound power level for the CE marked configurations when measured according to the test procedure and conditions specified in 2000/14/EC.
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.81 kg of refrigerant which has a CO2 equivalent of 1.158 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.81 kg of refrigerant which has a CO2 equivalent of 1.158 metric tonnes.

299D3 XE Land Management Standard Equipment

ELECTRICAL

  • 12 volt Electrical System
  • 100 ampere Alternator
  • Ignition Key Start/Stop Switch
  • Lights: Gauge Backlighting, Two Rear Tail Lights, Two Rear LED Working Lights, Two Adjustable Front LED Lights, Dome Light
  • Backup Alarm
  • Heavy Duty Battery, 1,000 CCA, with Battery Disconnect

OPERATOR ENVIRONMENT

  • Gauges: Fuel Level, DEF Level, Hour Meter
  • Operator Warning System Indicators: Air Filter Restriction, Alternator Output, Armrest Raised/Operator Out of Seat, Engine Coolant Temperature, Engine Oil Pressure, Air Inlet Heater Activation, Hydraulic Filter Restriction, Hydraulic Oil Temperature, Park Brake Engaged, Engine Emission System
  • High Back Cloth Seat with Air Suspension, Heated with Recline and Lumbar Support and Fully Adjustable Seat Mounted Controls
  • Fold In Ergonomic Contoured Armrest
  • Control Interlock System, when operator leaves seat or armrest raised: Hydraulic System Disables, Hydrostatic Transmission Disables, Parking Brake Engages
  • ROPS Cab, Enclosed, Tilt Up
  • FOPS, Level I
  • Top, Rear and Side Windows
  • Headliner, Deluxe
  • Floor Mat
  • Interior Rearview Mirror
  • USB Charging Port
  • Horn
  • Hand (Dial) and Foot Throttle, Electronic with Decel Feature
  • Advanced Display with Rearview Camera: Full Color, 127 mm (5 in) LCD screen; Advanced Multi-operator Security System; On-screen Adjustments for Implement Response, Hystat Response and Creep Control
  • Storage Compartment with Netting

POWER TRAIN

  • Cat C3.8, Turbo Diesel Engine, Meeting U.S. EPA Tier 4 Final and EU Stage V Emission Standards
  • Air Cleaner, Dual Element, Radial Seal
  • S·O·SSM Sampling Valve, Hydraulic Oil
  • Filters, Cartridge-type, Hydraulic
  • Filters, Canister-type, Fuel and Water Separator
  • Radiator/Hydraulic Oil Cooler (side-by-side)
  • Spring Applied, Hydraulically Released, Wet Multi Disc Parking Brakes
  • Hydrostatic Transmission, Two Speed Travel
  • Suspension – Independent Torsion Axles (4)
  • Speed Sensitive Ride Control

OTHER

  • Engine Enclosure, Lockable
  • Extended Life Antifreeze, –37° C (–34° F)
  • Machine Tie Down Points (6)
  • Support, Lift Arm
  • Hydraulic Oil Level Sight Gauge
  • Radiator Coolant Level Sight Gauge
  • Radiator, Expansion Bottle
  • Cat ToughGuard™ Hose
  • Auxiliary, Hydraulics, Continuous Flow
  • Split D-Ring to Route Work Tool Hoses Along Side of Left Lift Arm
  • Electrical Outlet, Beacon
  • Belly and Engine Compartment Access Panels for Cleanout
  • Variable Speed Demand Fan with Reversing Functionality
  • Steel Embed Rubber Track – 400 mm (15.7 in) Block Tread
  • Triple Flange Idlers (front and rear)
  • Product Link™ PL240, Cellular
  • Fire Extinguisher Mounting Bracket (in-cab)
  • Screw-to-Connect Auxiliary Hydraulic Couplings (¾ in)
  • Push-to-Connect Flat Faced Auxiliary Hydraulic Couplings (½ in)
  • Debris Guarding (external and turbo)
  • Precleaner for Engine Air Intake
  • Additional Machine Guarding
  • Drive-line Guarding
  • Turbo Guard
  • Additional Machine Sealing
  • Fire Suppression System – Ready

MANDATORY EQUIPMENT

  • Quick Coupler, Mechanical or Powered
  • High Visibility Seat Belt, 50 mm (2 in) or 75 mm (3 in)
  • PERFORMANCE PACKAGE:
    – Performance Package H3: XE Hydraulics, Dual Direction Electronic Self Level (Raise and Lower), Work Tool Return to Dig, Work Tool Positioner, and Electronic Snubbing (Raise and Lower)
  • COMFORT PACKAGE:
    – Enclosed ROPS with A/C (C3): Foot Throttle, Headliner, Heater and Defroster, Side Windows, Cup Holder, Radio Ready, Air Ride Seat (High Back and Heated) and Polycarbonate Door

299D3 XE Land Management Optional Equipment

OPTIONAL EQUIPMENT

  • Beacon, Rotating
  • Engine Block Heater – 120V
  • Oil, Hydraulic, Cold Operation
  • Paint, Custom
  • Product Link PL641, Cellular
  • Bluetooth® Radio with Microphone (AM/FM/Weather Band Receiver with USB and Auxiliary Input Jack)
  • Roof Mounted Auxiliary Hydraulic Cooler
  • Steel Embed Rubber Track – 450 mm (17.7 in) Block Tread
  • Steel Embed Rubber Track – 450 mm (17.7 in) BAR Tread
  • Steel Track – 355 mm (14 in) Sealed and Lubricated Steel Track (SALT) with Triple Grouser Shoes
  • Fire Suppression System - Fully Installed

See how 299D3 XE Land Management compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

Cat® 299D3 XE Land Management Compact Track Loader

Cat® 299D3 XE Land Management Compact Track Loader

Cat® 299D3 XE Land Management Compact Track Loader

Cat® 299D3 XE Land Management Compact Track Loader

Cat® 299D3 XE Land Management Compact Track Loader
Cat® 299D3 XE Land Management Compact Track Loader
Cat® 299D3 XE Land Management Compact Track Loader
Cat® 299D3 XE Land Management Compact Track Loader

Cat® Skid Steer and Compact Track Loaders D3 Series | At Work

Cat® 299D3 XE Land Management Compact Track Loader | Overview

Cat® 299D3 XE Land Management Compact Track Loader | Features and Benefits

Cat® Skid Steer and Compact Track Loader D3 Series | Daily Maintenance Overview

Cat® Compact Track Loader D3 Series | Track Maintenance and Adjustment

Cat® Skid Steer and Compact Track Loaders D3 Series – Experience What You Inspired

The Cat® D3 Series Skid Steer and Compact Track Loaders

Cat® Skid Steer and Compact Track Loaders D3 Series | At Work
Cat® 299D3 XE Land Management Compact Track Loader | Overview
Cat® 299D3 XE Land Management Compact Track Loader | Features and Benefits
Cat® Skid Steer and Compact Track Loader D3 Series | Daily Maintenance Overview
Cat® Compact Track Loader D3 Series | Track Maintenance and Adjustment
Cat® Skid Steer and Compact Track Loaders D3 Series – Experience What You Inspired
The Cat® D3 Series Skid Steer and Compact Track Loaders

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

Check out current offers for the 299D3 XE Land Management

View More Offers