BB124

Box Blades BB124

Request A Price Shop Now

Key Specs

Overall Width
99.4 in
2526 mm
Working Width
95.9 in
2436 mm
Optimal Hydraulic Flow
30-85 L/min (8-22 gpm)
30-85 L/min (8-22 gpm)

Overview

Cat® Box Blades are designed for grading and leveling. Each model is designed to operate both manually and automatically with the use of Laser or GPS grading systems.

Product Specifications for BB124

Overall Width 99.4 in 2526 mm
Working Width 95.9 in 2436 mm
Optimal Hydraulic Flow 30-85 L/min (8-22 gpm) 30-85 L/min (8-22 gpm)
Requires Full Work Tool Control with Both Joysticks Yes Yes
Optimal Hydraulic Pressure 140-170 bar (2031-2466 psi) 140-170 bar (2031-2466 psi)
Overall Length 81.2 in 2062 mm
Overall Height 106.1 in 2694 mm
Weight 2149.5 lb 975 kg
Tilt Angle Range 15° Left/Right 15° Left/Right
Raise 5 in 127 mm
Lower 4 in 102 mm
Interface Type Skid Steer Coupler Skid Steer Coupler

See how BB124 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Leveling with Optional Dual Laser and Standard Fixed Masts

Grading with Optional Dual Laser and Standard Fixed Masts

Grading with Optional Dual 3D GPS and Rigid Masts

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Leveling with Optional Dual Laser and Standard Fixed Masts
Grading with Optional  Dual Laser and Standard Fixed Masts
Grading with Optional Dual 3D GPS and Rigid Masts

Cat® Box Blade at Work

Cat® Box Blade Production Study

Cat® AccuGrade™ Box Blade Attachment Overview

The Right Addition for Your Business: Box Blade on Cat® Compact Track Loaders

Cat® Box Blade Operating Tips

Cat® Box Blade with Trimble Earthworks Go!

Cat® Box Blade Working at the Professional Bull Riders Event

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Box Blade at Work
Cat® Box Blade Production Study
Cat® AccuGrade™ Box Blade Attachment Overview
The Right Addition for Your Business: Box Blade on Cat® Compact Track Loaders
Cat® Box Blade Operating Tips
Cat® Box Blade with Trimble Earthworks Go!
Cat® Box Blade Working at the Professional Bull Riders Event
An Attachment for Every Job - Cat® Work Tool Attachments

360 View

Check out current offers for the BB124

View More Offers