Studio Shot

Light Material Buckets 2036 mm (80 in), Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
80.2 in
2036 mm
Capacity
0.98 yd³
0.75 m³
Weight
706 lb
320 kg

Overview

High volume bucket designed for handling light material like snow, grain, fertilizer, or mulch.

Product Specifications for 2036 mm (80 in), Bolt-On Cutting Edge

Width 80.2 in 2036 mm
Capacity 0.98 yd³ 0.75 m³
Weight 706 lb 320 kg
Height 29.3 in 744 mm
Length 38.6 in 981 mm
Base Edge Thickness 0.7 in 19 mm
Cutting Edge Thickness 0.6 in 16 mm
Interface Type Skid Steer Coupler Skid Steer Coupler

See how 2036 mm (80 in), Bolt-On Cutting Edge compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View