Studio Shot

Industrial Grapple Buckets 1576 mm (62 in), Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
62 in
1576 mm
Weight
1062.6 lb
482 kg
Height - Grapples Closed
20.7 in
525 mm

Overview

Designed to handle a wide array of materials in a variety of operating conditions.

Product Specifications for 1576 mm (62 in), Bolt-On Cutting Edge

Width 62 in 1576 mm
Weight 1062.6 lb 482 kg
Height - Grapples Closed 20.7 in 525 mm
Length 29.5 in 749 mm
Base Edge Thickness 0.7 in 19 mm
Cutting Edge Thickness 0.6 in 16 mm
Operating Pressure 3335.9 psi 23000 kPa
Jaw Opening 40 in 1016 mm
Interface Type Skid Steer Coupler Skid Steer Coupler

See how 1576 mm (62 in), Bolt-On Cutting Edge compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View