Studio Shot

Material Handling Buckets 2490 mm (98 in), Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
98 in
2490 mm
Capacity
1.63 yd³
1.25 m³
Weight
882 lb
400 kg

Overview

Used to load and carry large volumes of ultra-low density material in a variety of applications.

Product Specifications for 2490 mm (98 in), Bolt-On Cutting Edge

Width 98 in 2490 mm
Capacity 1.63 yd³ 1.25 m³
Weight 882 lb 400 kg
Height 32 in 814 mm
Length 45.5 in 1156 mm
Base Edge Thickness 0.7 in 19 mm
Cutting Edge Thickness 0.6 in 16 mm
Interface Type Skid Steer Coupler Skid Steer Coupler

See how 2490 mm (98 in), Bolt-On Cutting Edge compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Skid Steer Loader Material Handling Bucket - Dumping Snow
Skid Steer Loader Material Handling Bucket - Pushing Snow in New York

Check out current offers for the 2490 mm (98 in), Bolt-On Cutting Edge

View More Offers