Studio Shot

Utility Brooms BU115, Polypropylene/Wire

Request A Price Click for Price

Key Specs

Overall Width
71.3 in
1810 mm
Sweeping Width
59.1 in
1500 mm
Brush Diameter
26.2 in
665 mm

Overview

Cat® Utility Brooms sweep and collect light debris on smooth surfaces in forward or reverse travel.

Product Specifications for BU115, Polypropylene/Wire

Overall Width 71.3 in 1810 mm
Sweeping Width 59.1 in 1500 mm
Brush Diameter 26.2 in 665 mm
Required Hydraulics Standard Flow w/o Electrical Standard Flow w/o Electrical
Height 31.2 in 793 mm
Length 60.2 in 1530 mm
Weight 954.6 lb 433 kg
Optimal Hydraulic Flow 30-86 L/min (8-23 gpm) 30-86 L/min (8-23 gpm)
Optimal Hydraulic Pressure 145-241 bar (2100-3500 psi) 145-241 bar (2100-3500 psi)
Motor Displacement 24.1 in³/rev 395 cm³/rev
Brush Speed at Maximum Flow 210 RPM 210 RPM
Drive Method Direct Drive Direct Drive

See how BU115, Polypropylene/Wire compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

360 View