Studio Shot
New

Skeleton Buckets 2368 mm (93 in), Plate Tine Style

Request A Price Click for Price

Key Specs

Width
92 in
2368 mm
Weight
945.6 lb
428.9 kg
Height
21.4 in
544 mm

Overview

Primarily used to remove and separate rocks and larger debris from soil and sand.

Product Specifications for 2368 mm (93 in), Plate Tine Style

Width 92 in 2368 mm
Weight 945.6 lb 428.9 kg
Height 21.4 in 544 mm
Length 43.9 in 1115 mm
Sidewall Thickness 0.5 in 12 mm
Tine Spacing 2.9 in 73 mm
Tine Thickness 0.4 in 10 mm
Number of Tines 29 29
Interface Type Skid Steer Coupler Skid Steer Coupler

See how 2368 mm (93 in), Plate Tine Style compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Plate-Style Skeleton Bucket Overview

Cat® Plate-Style Skeleton Bucket at Work

Cat® Plate-Style Skeleton Bucket Overview
Cat® Plate-Style Skeleton Bucket at Work

Check out current offers for the 2368 mm (93 in), Plate Tine Style

View More Offers