Studio Shot

Bale Spears 890 mm (35 in), Single Tine

Request A Price Click for Price

Key Specs

Overall Width
50.6 in
1285 mm
Overall Height
22.4 in
570 mm
Capacity
2004 lb
909 kg

Overview

Cat® Bale Spears are ideal for hay bales, both round and square as well as other baled material in agriculture applications.

Product Specifications for 890 mm (35 in), Single Tine

Overall Width 50.6 in 1285 mm
Overall Height 22.4 in 570 mm
Capacity 2004 lb 909 kg
Usable Tine Length 35 in 890 mm
Overall Depth 46.7 in 1186 mm
Weight 154.3 lb 70 kg
Tine Spacing 31.5 in 800 mm
Stabilizer Tine Length 11.1 in 281 mm

See how 890 mm (35 in), Single Tine compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Cat® Bale Spear in Action

Cat® Bale Spear in use on a Cat 304.5E2

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® Bale Spear in Action
Cat® Bale Spear in use on a Cat 304.5E2

Cat® Bale Spear at Work

Cat® Bale Handling Solutions Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Bale Spear at Work
Cat® Bale Handling Solutions Overview
An Attachment for Every Job - Cat® Work Tool Attachments

360 View

Check out current offers for the 890 mm (35 in), Single Tine

View More Offers