The Cat® 395 hydraulic trackhoe excavator delivers class-leading production with phenomenal power.

Large Excavators 395 - Tier 4 / Stage V

Tier 4 / Stage V

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249
542 hp
404 kW
Operating Weight
207400 lb
94000 kg
Maximum Digging Depth
31.9 ft
9670 mm

Overview

Powers Through Demanding Work.

The Cat® 395 Excavator is a powerhouse that gets the job done every time. Built with the 540 horsepower Cat C18 engine, this machine is a groundbreaking rockstar with fast cycle times and a powerful digging force that eases bucket penetration and digs down deep with maximum digging depths from 7.2 m (23.7 ft) up to 11.7m (38.5 ft). Equipped with the latest Cat technology, the 395 helps you make informed and smart decisions to help improve jobsite efficiency, increase productivity, and return safely home every day. If you want to generate big-time results for your business, put the 395 next generation excavator to work. It is the top choice in its size class.

Benefits

Turn Payloads into Profit

With a heavy structural weight, powerful swing torque, and dynamic stick force, this 95-tonne machine easily handles a SD 5.2 m³ (6.8 yd³) bucket, earning you big paydays. 

Heavy-Duty Durability

Reinforced booms and sticks take on hard and heavy work while the standard, heavy-duty reinforced undercarriage expertly absorbs the stress between jobsite terrain and machine.

Save Time and Money

Cat® Next Generation Excavators share common parts, extended and synchronized service intervals, exceptional customer service, and superior product support.

Product Specifications for 395 - Tier 4 / Stage V

Net Power - ISO 9249 542 hp 404 kW
Net Power - ISO 9249 (DIN) 550 hp (metric) 550 hp (metric)
Engine Model Cat C18 Cat C18
Engine Power - ISO 14396 543 hp 405 kW
Engine Power - ISO 14396 (DIN) 551 hp (metric) 551 hp (metric)
Bore 6 in 145 mm
Stroke 7 in 183 mm
Displacement 1105 in³ 18.1 l
Biodiesel Capability B20¹ B20¹
Emissions Meets U.S. EPA Tier 4 Final, EU Stage V, Korea Stage V, and Japan 2014 emission standards. Meets U.S. EPA Tier 4 Final, EU Stage V, Korea Stage V, and Japan 2014 emission standards.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system and alternator with engine speed at 1,700 rpm. Advertised power is tested per the specified standard in effect at time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system and alternator with engine speed at 1,700 rpm. Advertised power is tested per the specified standard in effect at time of manufacture.
Note (2) ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels.Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. * Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer).** Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels.Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. * Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer).** Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels.
Main System - Maximum Flow - Implement 281 gal/min 1064 l/min
Maximum Pressure - Equipment 5366 psi 37000 kPa
Maximum Pressure - Travel 5076 psi 35000 kPa
Maximum Pressure - Swing 4496 psi 31000 kPa
Maximum Swing Torque 267333 lbf·ft 362 kN·m
Note (1) *For CE-marked machine default value may be set lower *For CE-marked machine default value may be set lower
Operating Weight 207400 lb 94000 kg
Note (1) Long Variable Gauge undercarriage, GP boom, R4.4HB2 (14'5") stick, SD 5.2 m³ (6.8 yd³) bucket, 900 mm (35") double grouser shoes and counterweight with removal device. Long Variable Gauge undercarriage, GP boom, R4.4HB2 (14'5") stick, SD 5.2 m³ (6.8 yd³) bucket, 900 mm (35") double grouser shoes and counterweight with removal device.
Fuel Tank Capacity 322 gal (US) 1220 l
Cooling System 19 gal (US) 71 l
Engine Oil 18 gal (US) 67 l
Swing Drive 6 gal (US) 24 l
Final Drive - Each 5 gal (US) 20 l
Hydraulic System - Including Tank 196 gal (US) 740 l
Hydraulic Tank 98 gal (US) 372 l
DEF Tank 21 gal (US) 80 l
Boom GP 8.4m (25'7") GP 8.4m (25'7")
Stick R4.4m (14'5") R4.4m (14'5")
Bucket SD 5.2m³ (6.8 yd³) SD 5.2m³ (6.8 yd³)
Shipping Height - Top of Cab 12 ft 3670 mm
Handrail Height 12.4 ft 3750 mm
Shipping Length 49.6 ft 15090 mm
Tail Swing Radius 15.11 ft 4840 mm
Counterweight Clearance 5.5 ft 1640 mm
Ground Clearance 2.9 ft 830 mm
Track Length 20.1 ft 6350 mm
Track Length to Center of Rollers 16.1 ft 5120 mm
Track Gauge 11.6 ft 3510 mm
Transport Width 12.9 ft 3880 mm
Note Track gauge undercarriage extended with 900 mm (35") shoes; transport width undercarriage retracted with 900 mm (35") shoes and no steps Track gauge undercarriage extended with 900 mm (35") shoes; transport width undercarriage retracted with 900 mm (35") shoes and no steps
Maximum Digging Depth 31.9 ft 9670 mm
Boom GP 8.4m (25'7") GP 8.4m (25'7")
Stick R4.4m (14'5") R4.4m (14'5")
Bucket SD 5.2m³ (6.8 yd³) SD 5.2m³ (6.8 yd³)
Maximum Reach at Ground Level 48.3 ft 14710 mm
Maximum Cutting Height 44.5 ft 13540 mm
Maximum Loading Height 30.4 ft 9250 mm
Minimum Loading Height 9.11 ft 3030 mm
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 31.4 ft 9560 mm
Maximum Vertical Wall Digging Depth 22.3 ft 6770 mm
Bucket Digging Force - ISO 86100 lbf·ft 383 kN
Stick Digging Force - ISO 68540 lbf·ft 305 kN
Recyclability 98% 98%
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.00 kg (2.2lb) of refrigerant, which has a CO2 equivalent of 1.430 metric tonnes (1.576 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.00 kg (2.2lb) of refrigerant, which has a CO2 equivalent of 1.430 metric tonnes (1.576 tons).

395 - Tier 4 / Stage V Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAB

  • High-resolution 254 mm (10") LCD touch screen monitor
  • Heated seat with air-adjustable suspension (Deluxe only)
  • Heated and cooled seat with auto adjustable suspension (Premium only)
  • Sound suppressed cab with viscous mounts
  • Automatic bi-level air conditioner
  • Jog dial and shortcut keys for monitor control
  • Keyless push-to-start engine control
  • Height-adjustable console, infinite with no tool
  • Tilt-up left-side console
  • 51 mm (2") orange seat belt
  • Bluetooth integrated radio (including USB, aux port and microphone)
  • 2 x 12V DC outlets
  • Cup and storage compartments
  • Openable two-piece front window (Deluxe standard)
  • Upper radial wiper with washer (Deluxe cab only)
  • Parallel wiper with washer (Premium only)
  • Openable polycarbonate skylight hatch (Deluxe standard)
  • LED dome light
  • Floor welcome light
  • Roller front sunscreen
  • Roller rear sunscreen (Premium standard)
  • Rear window emergency exit
  • Washable floor mat
  • Beacon Ready

CAT TECHNOLOGY

  • VisionLink®
  • Remote Flash
  • Remote Troubleshoot
  • Operator Coaching
  • Compatibility with radios and base stations from Trimble, Topcon, and Leica
  • Capability with 3D grade systems from Trimble, Topcon, and Leica
  • Cat Grade with 2D
  • Cat Assist (Grade, Boom, Bucket, Swing, Lift)
  • Cat Payload (On-the-go weighing, Semiautomatic calibration, Payload/cycle information, USB Reporting Capability)
  • Work tool recognition and tracking (Requires PL161 attachment locator on work tool and Bluetooth receiver on machine)

ELECTRICAL SYSTEM

  • Maintenance-free 1,400 CCA batteries (x2)
  • Centralized electrical disconnect switch
  • Chassis light
  • Exterior lights (integrated into storage box)

ENGINE

  • Three selectable modes: Power, Smart, and Eco
  • Auto engine speed control
  • Up to 4500m (14,760 ft) altitude capability
  • 52°C (126°F) high-ambient cooling capacity
  • -18°C (-0.4°F) cold start capability
  • Hydraulic reverse fan
  • Double element air filter with integrated pre-cleaner
  • 3 vertical side-by-side cooling system
  • Remote disable
  • 95 Amp alternator

HYDRAULIC SYSTEM

  • Boom and stick regeneration circuit
  • Electronic main control valve
  • Dedicated closed loop swing circuit
  • Anti-reaction valve
  • Auto hydraulic oil warmup
  • Auto swing parking brake
  • High performance hydraulic return filter
  • Two speed travel
  • Bio hydraulic oil capability

SAFETY AND SECURITY

  • Caterpillar One Key security system
  • Lockable fuel drain compartment
  • Lockable external tool / storage box
  • Lockable door, fuel, and hydraulic tank locks
  • Lockable disconnect switch
  • Service platform with anti-skid plate & recessed bolts
  • Right hand handrail and hand hold (ISO 2867:2011 compliant)
  • Visibility mirror package
  • Signaling/warning horn
  • Ground-level secondary engine shutoff switch
  • Rearview and right-hand-sideview cameras
  • Walkway
  • Travel alarm
  • 2D E-Fence (E-ceiling, E-floor, E-swing, E-wall, E-cab avoidance)

SERVICE AND MAINTENANCE

  • Integrated vehicle health management system
  • Auto lube ready
  • Grouped location of engine oil & fuel filters
  • Scheduled Oil Sampling (S·O·S) ports
  • QuickEvac maintenance ready
  • Reversing cooling fan

UNDERCARRIAGE AND STRUCTURES

  • Long variable gauge undercarriage
  • Swivel guard
  • Grease lubricated track
  • Standard counterweight
  • HD bottom guard
  • HD travel motor guard
  • Long variable gauge
  • Standard counterweight
  • Towing eye on base frame
  • Towing eye on base frame

395 - Tier 4 / Stage V Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat® dealer for details.

BOOMS AND STICKS

  • 7.25 m (23'9") Mass boom
  • 5.5 m (18'1") HD Reach stick
  • 8.4 m (27'7") GP boom
  • 10 m (32'10") Reach boom
  • 2.92 m (9'7") Mass stick
  • 2.92 m (9'7") GP stick
  • 3.4 m (11'2") Mass stick
  • 3.4 m (11'2") GP stick
  • 3.7 m (12'2") GP stick
  • 4.4 m (14'5") HD Reach stick
  • Bucket linkage, HB2 type without lifting eye, Autolube ready
  • Bucket linkage, HB2 type without lifting eye, Autolube ready
  • Bucket linkage, JC type with lifting eye, Autolube ready
  • Bucket linkage, JC type without lifting eye, Autolube ready

CAB

  • Cat® Stick Steer
  • Auxiliary relay
  • Additional high-resolution LCD touch screen monitor for Cat® Grade Advanced 2D and 3D
  • Roller rear sunscreen (Deluxe)
  • Radial lower wiper
  • Joystick with horizontal sliders
  • LH/RH electrical pedal for tool control
  • Dual exit rear window kit
  • Front windshield laminated glass (P5A glass, EU demolition regulation)
  • Cab/Operator Protective Guards (OPG) (not compatible with cab light cover, rain protector)
  • Mesh guard full front (not compatible with cab light, cover, rain protector)
  • Mesh guard lower half front
  • Rain protector for front windshield plus cab light cover

CAT TECHNOLOGY

  • VisionLink® Productivity
  • VisionLink® Productivity back office reporting
  • Cat Grade Connectivity
  • Cat Grade 2D with Attachment Ready Option (ARO)
  • Cat Grade with 3D (single or dual GNSS)
  • Cat Grade 3D Ready
  • GNSS antennae
  • Laser catcher
  • Cat Tilt Rotator (TRS) Integration
  • Operator Coaching
  • Advanced Payload (Daily totals, Custom lists, Smart weight target, E-ticket Integration)
  • 1,800 lumen LED premium surround lights
  • LED boom and cab lights
  • -32°C (-25°F) cold start capability
  • Cold start block heaters
  • Hydraulic efficiency monitoring
  • Advanced tool control
  • Medium-pressure auxiliary circuit
  • Quick coupler circuit
  • Smart Boom
  • Cat Command remote control
  • Swing alarm
  • 360° visibility
  • Boom lowering check valve
  • Stick lowering check valve
  • Inspection lighting
  • Cat Detect people detection
  • Swing alarm
  • 360° visibility
  • Boom lowering check valve
  • Stick lowering check valve
  • Inspection lighting
  • Tilt-up walkway
  • Bluetooth key fob
  • 76mm (3") retractable seat belt
  • Electric refueling pump with auto shutoff
  • Fast-fill fuel system
  • QuickEvac maintenance ready
  • Counterweight with removal device
  • 650mm (26") HD double grouser track shoes
  • 750mm (30") HD double grouser track shoes
  • 900mm (35") HD double grouser track shoes
  • Three-piece segmented track guiding guards
  • Two-piece segmented track guiding guards

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Lift Assist for Excavators

    Cat Lift Assist is an excavator safety feature that quickly calculates the actual load you are lifting and compares it to the rated load the excavator is capable of handling. Visual and auditory alerts tell you if you are within safe working range or need to take action to avoid tipping.

1 - 8 of 9 Items items
Previous Next

Cat Lift Assist is an excavator safety feature that quickly calculates the actual load you are lifting and compares it to the rated load the excavator is capable of handling. Visual and auditory alerts tell you if you are within safe working range or need to take action to avoid tipping.

Explore Technology
  • Cat Command Remote Control for Construction

    Cat Command is an advanced remote control system that takes operators off the machine and away from potential dangers when working with hazardous materials or in unsafe conditions. The system's deep integration with machine systems ensures smooth and precise control for optimal efficiency and productivity.

1 - 8 of 9 Items items
Previous Next

Cat Command is an advanced remote control system that takes operators off the machine and away from potential dangers when working with hazardous materials or in unsafe conditions. The system's deep integration with machine systems ensures smooth and precise control for optimal efficiency and productivity.

Explore Technology
  • Cat 2D E-fence for Excavators

    Cat® 2D E-fence keeps the front linkage within a predefined work area to avoid hazards like traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the defined boundaries.

  • People Detection for Excavators

    While machines are designed to maximize operator visibility, it can be challenging to constantly monitor what is going on around them. Cat® Detect - People Detection for excavators is an intelligent vision camera system that can alert an operator when someone enters within a machine’s hazard zone.

1 - 8 of 9 Items items
Previous Next

Cat® 2D E-fence keeps the front linkage within a predefined work area to avoid hazards like traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the defined boundaries.

Explore Technology

While machines are designed to maximize operator visibility, it can be challenging to constantly monitor what is going on around them. Cat® Detect - People Detection for excavators is an intelligent vision camera system that can alert an operator when someone enters within a machine’s hazard zone.

Explore Technology
  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Grade for Excavators (2D & 3D)

    Digging a foundation. Trenching for a water line. Working on a slope. These jobs demand the precision and speed you get from Cat® Grade technologies. Combining advanced guidance with optional automated machine control, Grade helps operators hit grading targets right on the money in fewer passes.

1 - 8 of 9 Items items
Previous Next

Digging a foundation. Trenching for a water line. Working on a slope. These jobs demand the precision and speed you get from Cat® Grade technologies. Combining advanced guidance with optional automated machine control, Grade helps operators hit grading targets right on the money in fewer passes.

Explore Technology
  • Cat Payload for Excavators

    Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

1 - 8 of 9 Items items
Previous Next

Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

Explore Technology
  • Operator Coaching for Excavators

    Operator Coaching allows operators of all experience levels to take their efficiency and productivity to the next level. With tips and data at their fingertips, operators can track and improve their productivity through everyday work on the job site.

  • VisionLink® Productivity

    VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

Operator Coaching allows operators of all experience levels to take their efficiency and productivity to the next level. With tips and data at their fingertips, operators can track and improve their productivity through everyday work on the job site.

Explore Technology

VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how 395 - Tier 4 / Stage V compares against frequently compared products.

Media Gallery

Cat® 395 Hydraulic Excavator

Cat® 395 Hydraulic Excavator

Cat® 395 Hydraulic Excavator

Cat® 395 Hydraulic Excavator

Cat® 395 Hydraulic Excavator

The Cat® 395 LRE Hydraulic Excavator excels in ultimate long-distance dredging, ditch cleaning, settling pond clean-out, waterway and canal maintenance, and vegetation control.

The Cat® 395 LRE Hydraulic Excavator's long undercarriage and 21.6 mt (47,600 lb) counterweight of the 395 LRE provide a stable platform for long-reach digging.

The Cat® 395 LRE Hydraulic Excavator has a steep slope reach capability of 28 meters (91’10") and a dig depth of 21 700 mm (71’2”).

The Cat® 395 Long Reach Excavator (LRE) combines premium performance and simple-to-use technology.

Cat® 395 LRE Hydraulic Excavator - Whether cleaning ditches, canals, and waterways, or doing heavierduty work like dredging and longdistance excavation, count on Cat® next-generation super long reach and long reach excavation excavators to expand how you work.

Cat® 395 LRE Hydraulic Excavator - When your work is a little farther away, reach for Cat super long reach and long reach excavators. They are specialized machines designed to perform despite the unique challenges of working at distance.

Cat® 395 LRE Hydraulic Excavator - Long reach excavation excavators excel at heavier-duty work that requires more digging force and lift capacity.

Cat® 395 LRE Hydraulic Excavator - Reinforcements in the front linkage and frame allow digging power at a distance without sacrificing durability. A heavier counterweight than equivalent standard reach excavators provides greater stability. Get added versatility with optional tool control for select hydro-mechanical tools

Cat® 395 LRE Hydraulic Excavator - Take advantage of Cat next-generation excavator features including improved operator comfort, reduced maintenance costs, and better fuel economy. Long reach excavation excavators are compatible with next-generation excavator technologies.

Cat® 395 LRE Hydraulic Excavator - Standard waterproof technology provides precision excavation on long-reach excavation excavators. An optional submarine solution allows you to work in deep areas.

Cat® 395 Hydraulic Excavator - Boost productivity with standard Cat Grade and Assist technologies. Cat Grade and Assist technologies keep you on grade when visibility is impaired.

Cat® 395 Hydraulic Excavator - Cat Command is a remote control system featuring onboard electronics, vision systems, and offboard controls that help users achieve consistent quality in their work. Jobs become safer, more comfortable, and more precise – without sacrificing control, feel, or accuracy.

Cat® 395 Hydraulic Excavator - Specifications may vary due to regional configuration differences. Consult the Technical Specifications document available on www.cat.com or from your Cat dealer for detailed specifications for machines in your region.

Cat® 395 Hydraulic Excavator - When working at distance, visibility is everything. The cab windows and lower front profile of the machine give outstanding visibility to the work area without the strain of constantly leaning forward. Standard rear- and side-view cameras keep you aware of your surroundings at all times. An optional 360° visibility feature is also available.

Cat® 395 Hydraulic Excavator - Take advantage of Cat next-generation excavator features, including improved operator comfort, reduced maintenance costs, and better fuel economy. Super long reach excavators are compatible with next-generation excavator technologies.

Cat® 395 Hydraulic Excavator
Cat® 395 Hydraulic Excavator
Cat® 395 Hydraulic Excavator
Cat® 395 Hydraulic Excavator
Cat® 395 Hydraulic Excavator
The Cat® 395 LRE Hydraulic Excavator excels in ultimate long-distance dredging, ditch cleaning, settling pond clean-out, waterway and canal maintenance, and vegetation control.
The Cat® 395 LRE Hydraulic Excavator's long undercarriage and 21.6 mt (47,600 lb) counterweight of the 395 LRE provide a stable platform for long-reach digging.
The Cat® 395 LRE Hydraulic Excavator has a steep slope reach capability of 28 meters (91’10") and a dig depth of 21 700 mm (71’2”).
The Cat® 395 Long Reach Excavator (LRE) combines premium performance and simple-to-use technology.
Cat® 395 LRE Hydraulic Excavator - Whether cleaning ditches, canals, and waterways, or doing heavierduty work like dredging and longdistance excavation, count on Cat® next-generation super long reach and long reach excavation excavators to expand how you work.
Cat® 395 LRE Hydraulic Excavator - When your work is a little farther away, reach for Cat super long reach and long reach excavators. They are specialized machines designed to perform despite the unique challenges of working at distance.
Cat® 395 LRE Hydraulic Excavator - Long reach excavation excavators excel at heavier-duty work that requires more digging force and lift capacity.
Cat® 395 LRE Hydraulic Excavator - Reinforcements in the front linkage and frame allow digging power at a distance without sacrificing durability. A heavier counterweight than equivalent standard reach excavators provides greater stability. Get added versatility with optional tool control for select hydro-mechanical tools
Cat® 395 LRE Hydraulic Excavator - Take advantage of Cat next-generation excavator features including improved operator comfort, reduced maintenance costs, and better fuel economy. Long reach excavation excavators are compatible with next-generation excavator technologies.
Cat® 395 LRE Hydraulic Excavator - Standard waterproof technology provides precision excavation on long-reach excavation excavators. An optional submarine solution allows you to work in deep areas.
Cat® 395 Hydraulic Excavator - Boost productivity with standard Cat Grade and Assist technologies. Cat Grade and Assist technologies keep you on grade when visibility is impaired.
Cat® 395 Hydraulic Excavator - Cat Command is a remote control system featuring onboard electronics, vision systems, and offboard controls that help users achieve consistent quality in their work. Jobs become safer, more comfortable, and more precise – without sacrificing control, feel, or accuracy.
Cat® 395 Hydraulic Excavator - Specifications may vary due to regional configuration differences. Consult the Technical Specifications document available on www.cat.com or from your Cat dealer for detailed specifications for machines in your region.
Cat® 395 Hydraulic Excavator - When working at distance, visibility is everything. The cab windows and lower front profile of the machine give outstanding visibility to the work area without the strain of constantly  leaning forward. Standard rear- and side-view cameras keep you aware of your surroundings at all times. An optional 360° visibility feature is  also available.
Cat® 395 Hydraulic Excavator - Take advantage of Cat next-generation excavator features, including improved operator comfort, reduced maintenance costs, and better fuel economy. Super long reach excavators are compatible with next-generation excavator technologies.

Cat® Super Large Next Generation Excavators: High Production, More Durability, Less Maintenance

Stick Steer for Cat® Excavators

The Cat® 395 Long Reach Excavator

Cat® Next Gen 395 Hydraulic Excavator | Walk Around and Demo

Cat® Next Gen 395 Hydraulic Excavator Customer Testimonial

How to Operate Your Cat® 395 Excavator

Cat® Next Gen 395 Long Reach Hydraulic Excavator | Walk Around and Demo

Meet the Cat® 395 Long Reach Excavator (LRE)

Cat® All About 2025 Excavator Annual Product Update (APU)

Cat® Super Large Next Generation Excavators: High Production, More Durability, Less Maintenance
Stick Steer for Cat® Excavators
The Cat® 395 Long Reach Excavator
Cat® Next Gen 395 Hydraulic Excavator | Walk Around and Demo
Cat® Next Gen 395 Hydraulic Excavator Customer Testimonial
How to Operate Your Cat® 395 Excavator
Cat® Next Gen 395 Long Reach Hydraulic Excavator | Walk Around and Demo
Meet the Cat® 395 Long Reach Excavator (LRE)
Cat® All About 2025 Excavator Annual Product Update (APU)

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the 395 - Tier 4 / Stage V

Start 395 - Tier 4 / Stage V Tour
close

Check out current offers for the 395 - Tier 4 / Stage V

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.