Pro Thumb

Pro Series Hydraulic Thumbs Pro Thumb 4-tooth 568 mm (22 in): 633-1725

Request A Price Click for Price

Key Specs

Number of Teeth/Tines
4
4
Stored Height
25.9 in
657 mm
Overall Width
22.4 in
568 mm

Overview

Cat® Pro Thumbs are the ideal add-on to bring a new level of versatility to your Cat machines. Each one is designed for your excavator and bucket combination, so you can take on bigger, bulkier loads without compromising fuel efficiency. We built them to be a durable solution for your daily material handling.

Product Specifications for Pro Thumb 4-tooth 568 mm (22 in): 633-1725

Number of Teeth/Tines 4 4
Stored Height 25.9 in 657 mm
Overall Width 22.4 in 568 mm
Weight 667 lb 303 kg
Length 48.1 in 1222 mm
Rotation Match the bucket's rotation 70 percent Match the bucket's rotation 70 percent
Tines Included Yes Yes
Machine Class 11 to 15 ton excavators 11 to 15 ton excavators
Interface Type Pin-on Pin-on

See how Pro Thumb 4-tooth 568 mm (22 in): 633-1725 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Pro Thumb

Pro Thumb
Pro Series Thumb working
Pro Series Thumb working
Pro Series Thumb working

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Pl161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 1 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology